SBOS465C January 2009 – January 2016 OPA2348-Q1 , OPA348-Q1 , OPA4348-Q1
PRODUCTION DATA.
The OPAx348-Q1 series of devices are single-supply, low-power CMOS operational amplifiers. Featuring an extended bandwidth of 1 MHz and a supply current of 45 µA, the OPAx348-Q1 family of devices is useful for low-power applications on single supplies of 2.1 V to 5.5 V.
Low supply current of 45 µA and an input bias current of 0.5 pA make the OPAx348-Q1 family of devices an optimal candidate for low-power, high-impedance applications such as smoke detectors and other sensors.
The OPA348-Q1 device is available in both the SOT23-5 (DBV) and the SOIC (D) packages. The OPA2348-Q1 device is available in the SOIC-8 (D) package. The OPA4348-Q1 device is available in the TSSOP-14 (PW) package. The automotive temperature range of –40°C to +125°C over all supply voltages offers additional design flexibility.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
OPA348-Q1 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SOIC (8) | 4.90 mm × 3.91 mm | |
OPA2348-Q1 | SOIC (8) | 4.90 mm × 3.91 mm |
OPA4348-Q1 | TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from B Revision (December 2014) to C Revision
Changes from A Revision (January 2009) to B Revision