デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The RM44Lx20 device is part of the Hercules RM series of high-performance industrial-grade ARM® Cortex®-R-based MCUs. Comprehensive documentation, tools, and software are available to assist in the development of IEC 61508 functional safety applications. Start evaluating today with the Hercules RM LaunchPad Development Kit. The RM44Lx20 device has on-chip diagnostic features including: dual CPUs in lockstep; CPU and memory Built-In Self-Test (BIST) logic; ECC on both the flash and the SRAM; parity on peripheral memories; and loopback capability on most peripheral I/Os.
The RM44Lx20 device integrates the ARM Cortex-R4F floating-point CPU which offers an efficient 1.66 DMIPS/MHz, and has configurations which can run up to 180 MHz providing up to 298 DMIPS. The RM44Lx20 device supports the little-endian [LE] format.
The RM44Lx20 device has up to 1MB of integrated flash and 128KB of RAM configurations with single-bit error correction and double-bit error detection. The flash memory on this device is nonvolatile, electrically erasable and programmable, and is implemented with a 64-bit-wide data bus interface. The flash operates on a 3.3-V supply input (same level as the I/O supply) for all read, program, and erase operations. The SRAM supports single-cycle read and write accesses in byte, halfword, word, and doubleword modes throughout the supported frequency range.
The RM44Lx20 device features peripherals for real-time control-based applications, including two Next-Generation High-End Timer (N2HET) timing coprocessors with up to 44 total I/O terminals, seven Enhanced PWM (ePWM) modules with up to 14 outputs, six Enhanced Capture (eCAP) modules, two Enhanced Quadrature Encoder Pulse (eQEP) modules, and two 12-bit Analog-to-Digital Converters (ADCs) supporting up to 24 inputs.
The N2HET is an advanced intelligent timer that provides sophisticated timing functions for real-time applications. The timer is software-controlled, using a reduced instruction set, with a specialized timer micromachine and an attached I/O port. The N2HET can be used for pulse-width-modulated outputs, capture or compare inputs, or general-purpose I/O (GIO). The N2HET is especially well suited for applications requiring multiple sensor information and drive actuators with complex and accurate time pulses. A High-End Timer Transfer Unit (HTU) can transfer N2HET data to or from main memory. A Memory Protection Unit (MPU) is built into the HTU.
The ePWM module can generate complex pulse width waveforms with minimal CPU overhead or intervention. The ePWM is easy to use and supports complementary PWMs and deadband generation. With integrated trip zone protection and synchronization with the on-chip MibADC, the ePWM is ideal for digital motor control applications.
The eCAP module is essential in systems where the accurately timed capture of external events is important. The eCAP can also be used to monitor the ePWM outputs or to generate simple PWM when not needed for capture applications.
The eQEP module is used for direct interface with a linear or rotary incremental encoder to get position, direction, and speed information from a rotating machine as used in high-performance motion and position-control systems.
The device has two 12-bit-resolution MibADCs with 24 total inputs and 64 words of parity-protected buffer RAM each. The MibADC channels can be converted individually or can be grouped by software for sequential conversion sequences. Sixteen inputs are shared between the two MibADCs. There are three separate groups. Each group can be converted once when triggered or configured for continuous conversion mode. The MibADC has a 10-bit mode for use when compatibility with older devices or faster conversion time is desired.
The device has multiple communication interfaces: three MibSPIs; two SPIs; two SCIs, one of which can be used as LIN; up to three DCANs; and one I2C module. The SPI provides a convenient method of serial interaction for high-speed communications between similar shift-register type devices. The LIN supports the Local Interconnect standard 2.0 and can be used as a UART in full-duplex mode using the standard Non-Return-to-Zero (NRZ) format. The DCAN supports the CAN 2.0B protocol standard and uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 Mbps. The DCAN is ideal for applications operating in noisy and harsh environments (for example, automotive and industrial fields) that require reliable serial communication or multiplexed wiring.
The I2C module is a multimaster communication module providing an interface between the microcontroller and an I2C-compatible device through the I2C serial bus. The I2C module supports speeds of 100 and 400 kbps.
A Frequency-Modulated Phase-Locked Loop (FMPLL) clock module is used to multiply the external frequency reference to a higher frequency for internal use. The FMPLL provides one of the six possible clock source inputs to the Global Clock Module (GCM). The GCM manages the mapping between the available clock sources and the device clock domains.
The device also has an external clock prescaler (ECP) circuit that when enabled, outputs a continuous external clock on the ECLK terminal. The ECLK frequency is a user-programmable ratio of the peripheral interface clock (VCLK) frequency. This low-frequency output can be monitored externally as an indicator of the device operating frequency.
The Direct Memory Access (DMA) controller has 16 channels, 32 peripheral requests, and parity protection on its memory. An MPU is built into the DMA to protect memory against erroneous transfers.
The Error Signaling Module (ESM) monitors device errors and determines whether an interrupt or external error signal (nERROR) is asserted when a fault is detected. The nERROR terminal can be monitored externally as an indicator of a fault condition in the microcontroller.
With integrated functional safety features and a wide choice of communication and control peripherals, the RM44Lx20 device is an ideal solution for high-performance, real-time control applications with safety-critical requirements.
PART NUMBER | PACKAGE | BODY SIZE |
---|---|---|
RM44L920PGE | LQFP (144) | 20.0 mm × 20.0 mm |
RM44L920PZ | LQFP (100) | 14.0 mm × 14.0 mm |
RM44L520PGE | LQFP (144) | 20.0 mm × 20.0 mm |
RM44L520PZ | LQFP (100) | 14.0 mm × 14.0 mm |
Figure 1-1 shows the functional block diagram of the device.
NOTE: The block diagram reflects the 144PGE package. Some functions are multiplexed or not available in other packages. For details, see the respective terminal functions table in Section 4.2, Terminal Functions.
This data manual revision history highlights the technical changes made to the SPNS229B device-specific data manual to make it an SPNS229C revision.
Scope: Applicable updates to the RM44Lx20 device family, specifically relating to the RM44L920 and RM44L520 devices (Silicon Revision A), which are now in the production data (PD) stage of development have been incorporated.
Changes from October 31, 2015 to November 1, 2016 (from B Revision (October 2015) to C Revision)
Table 3-1 lists the features of the RM44Lx20 devices.
FEATURES | DEVICES | ||||||
---|---|---|---|---|---|---|---|
Generic Part Number | RM46L852ZWT | RM46L852PGE | RM44L920PGE | RM44L920PZ | RM44L520PGE | RM44L520PZ | RM42L432PZ |
Package | 337 BGA | 144 QFP | 144 QFP | 100 QFP | 144 QFP | 100 QFP | 100 QFP |
CPU | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4F | ARM Cortex-R4 |
Frequency (MHz) | 220 | 220 | 180 | 120 | 180 | 120 | 100 |
Flash (KB) | 1280 | 1280 | 1024 | 1024 | 768 | 768 | 384 |
RAM (KB) | 192 | 192 | 128 | 128 | 128 | 128 | 32 |
Data Flash [EEPROM] (KB) | 64 | 64 | 64 | 64 | 64 | 64 | 16 |
USB OHCI + Device | 2+0 or 1+1 | 2+0 or 1+1 | – | – | – | – | – |
EMAC | 10/100 | 10/100 | – | – | – | – | – |
FlexRay | – | – | – | – | – | – | – |
CAN | 3 | 3 | 3 | 2 | 3 | 2 | 2 |
MibADC 12-bit (Ch) |
2 x (24ch) | 2 x (24ch) | 2 x (24ch) | 2 x (16ch) | 2 x (24ch) | 2 x (16ch) | 1 x (16ch) |
N2HET (Ch) | 2 (44) | 2 (40) | 2 (40) | 2 (21) | 2 (40) | 2 (21) | 1 (19) |
ePWM Channels | 14 | 14 | 14 | 8 | 14 | 8 | – |
eCAP Channels | 6 | 6 | 6 | 4 | 6 | 4 | – |
eQEP Channels | 2 | 2 | 2 | 1 | 2 | 1 | 2 |
MibSPI (CS) | 3 (6 + 6 + 4) | 3 (5 + 6 + 1) | 3 (5 + 6 + 1) | 2 (4 + 2) | 3 (5 + 6 + 1) | 2 (4 + 2) | 1 (4) |
SPI (CS) | 2 (2 + 1) | 1 (1) | 1 (1) | 1 (1) | 1 (1) | 1 (1) | 2 (4 + 4) |
SCI (LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 2 (1 with LIN) | 1(with LIN) | 2 (1 with LIN) | 1(with LIN) | 1(with LIN) |
I2C | 1 | 1 | 1 | – | 1 | – | – |
GPIO (INT) | 101 (with 16 interrupt capable) | 64 (with 10 interrupt capable) | 64 (with 16 interrupt capable) | 45 (with 9 interrupt capable) | 64 (with 16 interrupt capable) | 45 (with 9 interrupt capable) | 45 (with 8 interrupt capable) |
EMIF | 16-bit data | – | – | – | – | – | – |
ETM [Trace] (Data) | – | – | – | – | – | – | – |
RTP/DMM (Data) | – | – | – | – | – | – | – |
Operating Temperature |
-40ºC to 105ºC | -40ºC to 105ºC | -40ºC to 105ºC | -40ºC to 105ºC | -40ºC to 105ºC | -40ºC to 105ºC | -40ºC to 105ºC |
Core Supply (V) | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V | 1.14 V – 1.32 V |
I/O Supply (V) | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V | 3.0 V – 3.6 V |
For information about other devices in this family of products or related products, see the following links.
Products for RM 16-Bit and 32-Bit MCUs
An expansive portfolio of software and pin-compatible high-performance ARM® Cortex®-R-based MCU products from 80 MHz up to 300 MHz with on-chip features that prove a high level of diagnostic coverage, as well as provide scalability to address a wide range of applications.
Companion Products for RM44L920/RM44L520
Review products that are frequently purchased or used with this product.
The signal descriptions section shows pin information in module function order per package.
Section 4.2.1 and Section 4.2.2 identify the external signal names, the associated pin or ball numbers along with the mechanical package designator, the pin or ball type (Input, Output, I/O, Power, or Ground), whether the pin or ball has any internal pullup/pulldown, whether the pin or ball can be configured as a GIO, and a functional pin or ball description. The first signal name listed is the primary function for that terminal (pin or ball). The signal name in Bold is the function being described. For information on how to select between different multiplexed functions, see Section 4.3, Pin Multiplexing or see the I/O Multiplexing and Control Module (IOMM) chapter of the RM44Lx 16/32-Bit RISC Flash Microcontroller Technical Reference Manual (SPNU608).
NOTE
All I/O signals except nRST are configured as inputs while nPORRST is low and immediately after nPORRST goes high.
All output-only signals are configured as high impedance while nPORRST is low, and are configured as outputs immediately after nPORRST goes high.
While nPORRST is low, the input buffers are disabled, and the output buffers are high impedance.
In the Terminal Functions tables of Section 4.2.1 and Section 4.2.2, the RESET PULL STATE is the state of the pullup or pulldown while nPORRST is low and immediately after nPORRST goes high. The default pull direction may change when software configures the pin for an alternate function. The PULL TYPE is the type of pull asserted when the signal name in bold is enabled for the given terminal.
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 144 PGE | ||||
ADREFHI(1) | 66 | Power | – | None | ADC high reference supply |
ADREFLO(1) | 67 | Power | ADC low reference supply | ||
VCCAD(1) | 69 | Power | Operating supply for ADC | ||
VSSAD(1) | 68 | Ground | |||
AD1EVT | 86 | I/O | Pulldown | Programmable, 20 µA | ADC1 event trigger input, or GIO |
MIBSPI3NCS[0]/AD2EVT/GIOB[2]/ EQEP1I/N2HET2_PIN_nDIS |
55 | I/O | Pullup | Programmable, 20 µA | ADC2 event trigger input, or GIO |
AD1IN[0] | 60 | Input | – | None | ADC1 analog input |
AD1IN[01] | 71 | ||||
AD1IN[02] | 73 | ||||
AD1IN[03] | 74 | ||||
AD1IN[04] | 76 | ||||
AD1IN[05] | 78 | ||||
AD1IN[06] | 80 | ||||
AD1IN[07] | 61 | ||||
AD1IN[08] / AD2IN[08] | 83 | Input | – | None | ADC1/ADC2 shared analog inputs |
AD1IN[09] / AD2IN[09] | 70 | ||||
AD1IN[10] / AD2IN[10] | 72 | ||||
AD1IN[11] / AD2IN[11] | 75 | ||||
AD1IN[12] / AD2IN[12] | 77 | ||||
AD1IN[13] / AD2IN[13] | 79 | ||||
AD1IN[14] / AD2IN[14] | 82 | ||||
AD1IN[15] / AD2IN[15] | 85 | ||||
AD1IN[16] / AD2IN[0] | 58 | ||||
AD1IN[17] / AD2IN[01] | 59 | ||||
AD1IN[18] / AD2IN[02] | 62 | ||||
AD1IN[19] / AD2IN[03] | 63 | ||||
AD1IN[20] / AD2IN[04] | 64 | ||||
AD1IN[21] / AD2IN[05] | 65 | ||||
AD1IN[22] / AD2IN[06] | 81 | ||||
AD1IN[23] / AD2IN[07] | 84 | ||||
MIBSPI3SOMI[0]/AWM1_EXT_ENA/ECAP2 | 51 | Output | Pullup | – | AWM1 external analog mux enable |
MIBSPI3SIMO[0]/AWM1_EXT_SEL[0]/ECAP3 | 52 | Output | Pullup | – | AWM1 external analog mux select line0 |
MIBSPI3CLK/AWM1_EXT_SEL[1]/EQEP1A | 53 | Output | Pullup | – | AWM1 external analog mux select line0 |
TERMINAL | SIGNAL TYPE | RESET PULL STATE |
PULL TYPE | DESCRIPTION | |
---|---|---|---|---|---|
SIGNAL NAME | 144 PGE | ||||
N2HET1[15]/MIBSPI1NCS[4]/ECAP1 | 41 | I/O | Pulldown | Fixed, 20 µA | Enhanced Capture Module 1 I/O |
MIBSPI3SOMI[0]/AWM1_EXT_ENA/ECAP2 | 51 | Pullup | Enhanced Capture Module 2 I/O | ||
MIBSPI3SIMO[0]/AWM1_EXT_SEL[0]/ECAP3 | 52 | Enhanced Capture Module 3 I/O | |||
MIBSPI1NENA/N2HET1[23]/ECAP4 | 96 | Enhanced Capture Module 4 I/O | |||
MIBSPI5NENA/MIBSPI5SOMI[1]/ECAP5 | 97 | Enhanced Capture Module 5 I/O | |||
MIBSPI1NCS[0]/MIBSPI1SOMI[1]/ECAP6 | 105 | Enhanced Capture Module 6 I/O |
TERMINAL | SIGNAL TYPE | RESET PULL STATE | PULL TYPE | DESCRIPTION | |
---|---|---|---|---|---|
SIGNAL NAME | 144 PGE | ||||
MIBSPI3CLK/AWM1_EXT_SEL[1]/EQEP1A | 53 | Input | Pullup | Fixed, 20 µA | Enhanced QEP1 Input A |
MIBSPI3NENA/MIBSPI3NCS[5]/N2HET1[31]/EQEP1B | 54 | Input | Enhanced QEP1 Input B | ||
MIBSPI3NCS[0]/AD2EVT/GIOB[2]/EQEP1I/N2HET2_PIN_nDIS | 55 | I/O | Enhanced QEP1 Index | ||
MIBSPI1NCS[1]/N2HET1[17]//EQEP1S | 130 | I/O | Enhanced QEP1 Strobe | ||
N2HET1[01]/SPI4NENA/N2HET2[8]/EQEP2A | 23 | Input | Pulldown | Enhanced QEP2 Input A | |
N2HET1[03]/SPI4NCS[0]/N2HET2[10]/EQEP2B | 24 | Input | Enhanced QEP2 Input B | ||
GIOA[2]/N2HET2[0]/EQEP2I | 9 | I/O | Enhanced QEP2 Index | ||
N2HET1[30]/EQEP2S | 127 | I/O | Enhanced QEP2 Strobe |
TERMINAL | SIGNAL TYPE | RESET PULL STATE |
PULL TYPE | DESCRIPTION | |
---|---|---|---|---|---|
SIGNAL NAME | 144 PGE | ||||
GIOA[5]/EXTCLKIN1/EPWM1A/N2HET1_PIN_nDIS | 14 | Output | Pulldown | – | Enhanced PWM1 Output A |
GIOA[6]/N2HET2[4]/EPWM1B | 16 | Enhanced PWM1 Output B | |||
N2HET1[11]/MIBSPI3NCS[4]/N2HET2[18]/EPWM1SYNCO | 6 | External ePWM Sync Pulse Output | |||
N2HET1[16]/EPWM1SYNCI/EPWM1SYNCO | 139 | Input | Pullup | Fixed, 20 µA | External ePWM Sync Pulse Output |
GIOA[7]/N2HET2[6]/EPWM2A | 22 | Output | Pulldown | – | Enhanced PWM2 Output A |
N2HET1[0]/SPI4CLK/EPWM2B | 25 | Enhanced PWM2 Output B | |||
N2HET1[02]/SPI4SIMO[0]/EPWM3A | 30 | Enhanced PWM3 Output A | |||
N2HET1[05]/SPI4SOMI[0]/N2HET2[12]/EPWM3B | 31 | Enhanced PWM3 Output B | |||
MIBSPI5NCS[0]/EPWM4A | 32 | Output | Pullup | – | Enhanced PWM4 Output A |
N2HET1[04]/EPWM4B | 36 | Output | Pulldown | – | Enhanced PWM4 Output B |
N2HET1[06]/SCIRX/EPWM5A | 38 | Enhanced PWM5 Output A | |||
N2HET1[13]/SCITX/EPWM5B | 39 | Enhanced PWM5 Output B | |||
N2HET1[18]/EPWM6A | 140 | Enhanced PWM6 Output A | |||
N2HET1[20]/EPWM6B | 141 | Enhanced PWM6 Output B | |||
N2HET1[09]/N2HET2[16]/EPWM7A | 35 | Enhanced PWM7 Output A | |||
N2HET1[07]/N2HET2[14]/EPWM7B | 33 | Enhanced PWM7 Output B | |||
MIBSPI3NCS[3]/I2CSCL/N2HET1[29]/nTZ1 | 3 | Input | Pullup | Fixed, 20 µA | Trip Zone Inputs 1, 2 and 3. These signals are either connected asynchronously to the ePWMx trip zone inputs, or double-synchronized with VCLK4, or double-synchronized and then filtered with a 6-cycle VCLK4-based counter before connecting to the ePWMx trip zone inputs. |
MIBSPI3NCS[2]/I2CSDA/N2HET1[27]/nTZ2 | 4 | ||||
N2HET1[10]/nTZ3 | 118 | Pulldown |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 144 PGE | ||||
GIOA[0] | 2 | I/O | Pulldown | Programmable, 20 µA | General-purpose I/O. All GIO terminals are capable of generating interrupts to the CPU on rising / falling / both edges. |
GIOA[1] | 5 | ||||
GIOA[2]/N2HET2[0]/EQEPII | 9 | ||||
GIOA[5]/EXTCLKIN1/EPWM1A/N2HET1_PIN_nDIS | 14 | ||||
GIOA[6]/N2HET2[4]/EPWM1B | 16 | ||||
GIOA[7]/N2HET2[6]/EPWM2A | 22 | ||||
GIOB[0] | 126 | ||||
GIOB[1] | 133 | ||||
GIOB[2] | 142 | ||||
MIBSPI3NCS[0]/AD2EVT/GIOB[2]/EQEP1I/N2HET2_PIN_nDIS | 55(1) | Pullup | |||
GIOB[3] | 1 | Pulldown |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 144 PGE | ||||
CAN1RX | 90 | I/O | Pullup | Programmable, 20 µA | CAN1 receive, or GIO |
CAN1TX | 89 | CAN1 transmit, or GIO | |||
CAN2RX | 129 | CAN2 receive, or GIO | |||
CAN2TX | 128 | CAN2 transmit, or GIO | |||
CAN3RX | 12 | CAN3 receive, or GIO | |||
CAN3TX | 13 | CAN3 transmit, or GIO |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 144 PGE | ||||
LINRX | 131 | I/O | Pullup | Programmable, 20 µA | LIN receive, or GIO |
LINTX | 132 | LIN transmit, or GIO |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 144 PGE | ||||
N2HET1[06]/SCIRX/EPWM5A | 38 | I/O | Pulldown | Programmable, 20 µA | SCI receive, or GIO |
N2HET1[13]/SCITX/EPWM5B | 39 | SCI transmit, or GIO |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 144 PGE | ||||
MIBSPI3NCS[2]/I2CSDA/N2HET1[27]/nTZ2 | 4 | I/O | Pullup | Programmable, 20 µA | I2C serial data, or GIO |
MIBSPI3NCS[3]/I2CSCL/N2HET1[29]/nTZ1 | 3 | I2C serial clock, or GIO |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 144 PGE | ||||
N2HET1[0]/SPI4CLK/EPWM2B | 25 | I/O | Pulldown | Programmable, 20 µA | SPI4 clock, or GIO |
N2HET1[03]/SPI4NCS[0]/N2HET2[10]/EQEP2B | 24 | SPI4 chip select, or GIO | |||
N2HET1[01]/SPI4NENA/N2HET2[8]/EQEP2A | 23 | SPI4 enable, or GIO | |||
N2HET1[02]/SPI4SIMO[0]/EPWM3A | 30 | SPI4 slave-input master-output, or GIO | |||
N2HET1[05]/SPI4SOMI[0]/N2HET2[12]/EPWM3B | 31 | SPI4 slave-output master-input, or GIO |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 144 PGE | ||||
MIBSPI1CLK | 95 | I/O | Pullup | Programmable, 20 µA | MibSPI1 clock, or GIO |
MIBSPI1NCS[0]/MIBSPI1SOMI[1]/ECAP6 | 105 | MibSPI1 chip select, or GIO | |||
MIBSPI1NCS[1]/N2HET1[17]//EQEP1S | 130 | ||||
MIBSPI1NCS[2]/N2HET1[19]/ | 40 | ||||
N2HET1[15]/MIBSPI1NCS[4]/ECAP1 | 41 | Pulldown | Programmable, 20 µA | MibSPI1 chip select, or GIO | |
N2HET1[24]/MIBSPI1NCS[5] | 91 | ||||
MIBSPI1NENA/N2HET1[23]/ECAP4 | 96 | Pullup | Programmable, 20 µA | MibSPI1 enable, or GIO | |
MIBSPI1SIMO[0] | 93 | MibSPI1 slave-in master-out, or GIO | |||
N2HET1[08]/MIBSPI1SIMO[1] | 106 | Pulldown | Programmable, 20 µA | MibSPI1 slave-in master-out, or GIO | |
MIBSPI1SOMI[0] | 94 | Pullup | Programmable, 20 µA | MibSPI1 slave-out master-in, or GIO | |
MIBSPI1NCS[0]/MIBSPI1SOMI[1]/ECAP6 | 105 | ||||
MIBSPI3CLK/AWM1_EXT_SEL[1]/EQEP1A | 53 | I/O | Pullup | Programmable, 20 µA | MibSPI3 clock, or GIO |
MIBSPI3NCS[0]/AD2EVT/GIOB[2]/EQEP1I/N2HET2_PIN_nDIS | 55 | MibSPI3 chip select, or GIO | |||
MIBSPI3NCS[1]/N2HET1[25] | 37 | ||||
MIBSPI3NCS[2]/I2CSDA/N2HET1[27]/nTZ2 | 4 | ||||
MIBSPI3NCS[3]/I2CSCL/N2HET1[29]/nTZ1 | 3 | ||||
N2HET1[11]/MIBSPI3NCS[4]/N2HET2[18]/EPWM1SYNCO | 6 | Pulldown | Programmable, 20 µA | MibSPI3 chip select, or GIO | |
MIBSPI3NENA /MIBSPI3NCS[5]/N2HET1[31]/EQEP1B | 54 | Pullup | Programmable, 20 µA | MibSPI3 chip select, or GIO | |
MIBSPI3NENA/MIBSPI3NCS[5]/N2HET1[31]/EQEP1B | 54 | MibSPI3 enable, or GIO | |||
MIBSPI3SIMO[0]/AWM1_EXT_SEL[0]/ECAP3 | 52 | MibSPI3 slave-in master-out, or GIO | |||
MIBSPI3SOMI[0]/AWM1_EXT_ENA/ECAP2 | 51 | MibSPI3 slave-out master-in, or GIO | |||
MIBSPI5CLK | 100 | I/O | Pullup | Programmable, 20 µA | MibSPI5 clock, or GIO |
MIBSPI5NCS[0]/EPWM4A | 32 | MibSPI5 chip select, or GIO | |||
MIBSPI5NENA/MIBSPI5SOMI[1]/ECAP5 | 97 | MibSPI5 enable, or GIO | |||
MIBSPI5SIMO[0]/MIBSPI5SOMI[2] | 99 | MibSPI5 slave-in master-out, or GIO | |||
MIBSPI5SOMI[0] | 98 | MibSPI5 slave-out master-in, or GIO | |||
MIBSPI5NENA/MIBSPI5SOMI[1]/ECAP5 | 97 | MibSPI5 SOMI[0], or GIO | |||
MIBSPI5SIMO[0]/MIBSPI5SOMI[2] | 99 | MibSPI5 SOMI[0], or GIO |
TERMINAL | SIGNAL TYPE | RESET PULL STATE |
PULL TYPE | DESCRIPTION | |
---|---|---|---|---|---|
SIGNAL NAME | 144 PGE | ||||
nPORRST | 46 | Input | Pulldown | 100 µA | Power-on reset, cold reset External power supply monitor circuitry must drive nPORRST low when any of the supplies to the microcontroller fall out of the specified range. This terminal has a glitch filter. See Section 6.8. |
nRST | 116 | I/O | Pullup | 100 µA | System reset, warm reset, bidirectional. The internal circuitry indicates any reset condition by driving nRST low. The external circuitry can assert a system reset by driving nRST low. To ensure that an external reset is not arbitrarily generated, TI recommends that an external pullup resistor is connected to this terminal. This terminal has a glitch filter. See Section 6.8. |
nERROR | 117 | I/O | Pulldown | 20 µA | ESM Error Signal Indicates error of high severity. See Section 6.8. |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 144 PGE | ||||
OSCIN | 18 | Input | – | None | From external crystal/resonator, or external clock input |
KELVIN_GND | 19 | Input | Kelvin ground for oscillator | ||
OSCOUT | 20 | Output | To external crystal/resonator | ||
ECLK | 119 | I/O | Pulldown | Programmable, 20 µA | External prescaled clock output, or GIO. |
GIOA[5]/EXTCLKIN1/EPWM1A /N2HET1_PIN_nDIS | 14 | Input | Pulldown | 20 µA | External clock input #1 |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 144 PGE | ||||
TEST | 34 | Input | Pulldown | Fixed, 100 µA | Test enable. This terminal must be connected to ground directly or via a pulldown resistor. |
nTRST | 109 | Input | JTAG test hardware reset | ||
RTCK | 113 | Output | - | None | JTAG return test clock |
TCK | 112 | Input | Pulldown | Fixed, 100 µA | JTAG test clock |
TDI | 110 | Input | Pullup | JTAG test data in | |
TDO | 111 | Output | Pulldown | JTAG test data out | |
TMS | 108 | Input | Pullup | JTAG test select |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 144 PGE | ||||
VCCP | 134 | 3.3-V Power | – | None | Flash pump supply |
FLTP1 | 7 | – | – | None | Flash test pads. These terminals are reserved for TI use only. For proper operation these terminals must connect only to a test pad or not be connected at all [no connect (NC)]. |
FLTP2 | 8 |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 144 PGE | ||||
VCC | 17 | 1.2-V Power | – | None | Core supply |
VCC | 29 | ||||
VCC | 45 | ||||
VCC | 48 | ||||
VCC | 49 | ||||
VCC | 57 | ||||
VCC | 87 | ||||
VCC | 101 | ||||
VCC | 114 | ||||
VCC | 123 | ||||
VCC | 137 | ||||
VCC | 143 |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 144 PGE | ||||
VCCIO | 10 | 3.3-V Power | – | None | Operating supply for I/Os |
VCCIO | 26 | ||||
VCCIO | 42 | ||||
VCCIO | 104 | ||||
VCCIO | 120 | ||||
VCCIO | 136 |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 144 PGE | ||||
VSS | 11 | Ground | – | None | Ground reference |
VSS | 21 | ||||
VSS | 27 | ||||
VSS | 28 | ||||
VSS | 43 | ||||
VSS | 44 | ||||
VSS | 47 | ||||
VSS | 50 | ||||
VSS | 56 | ||||
VSS | 88 | ||||
VSS | 102 | ||||
VSS | 103 | ||||
VSS | 115 | ||||
VSS | 121 | ||||
VSS | 122 | ||||
VSS | 135 | ||||
VSS | 138 | ||||
VSS | 144 |
TERMINAL | SIGNAL TYPE | RESET PULL STATE | PULL TYPE | DESCRIPTION | |
---|---|---|---|---|---|
SIGNAL NAME | 100 PZ | ||||
N2HET1[0]/ SPI4CLK / EPWM2B | 19 | I/O | Pulldown | Programmable, 20 µA |
N2HET2 timer input capture or output compare, or GIO. Each terminal has a suppression filter with a programmable duration. Timer input capture or output compare. The N2HET applicable terminals can be programmed as general-purpose input/output (GIO). |
N2HET1[2] / SPI4SIMO / EPWM3A | 22 | ||||
N2HET1[4] / EPWM4B | 25 | ||||
N2HET1[6] / SCIRX / EPWM5A | 26 | ||||
N2HET1[8] / MIBSPI1SIMO[1] | 74 | ||||
N2HET1[10] / nTZ3 | 83 | ||||
N2HET1[12] | 89 | ||||
N2HET1[14] | 90 | ||||
N2HET1[16] / EPWM1SYNCI / EPWM1SYNCO | 97 | ||||
MIBSPI1nCS[1] / N2HET1[17] / EQEP1S | 93 | Pullup | |||
N2HET1[18] / EPWM6A | 98 | Pulldown | |||
MIBSPI1nCS[2] / N2HET1[19] | 27 | Pullup | |||
MIBSPI1nCS[3] / N2HET1[21] | 39 | ||||
N2HET1[22] | 11 | Pulldown | |||
MIBSPI1nENA / N2HET1[23] / ECAP4 | 68 | Pullup | |||
N2HET1[24] / MIBSPI1nCS[5] | 64 | Pulldown | |||
MIBSPI3nENA / MIBSPI3nCS[5] / N2HET1[31] / EQEP1B | 37 | Pullup | |||
GIOA[5] / INT[5] / EXTCLKIN /EPWM1A/N2HET1_PIN_nDIS | 10 | Pulldown | Disable selected PWM outputs | ||
GIOA[2] / INT[2] / N2HET2[0] / EQEP2I | 5 | Pulldown |
N2HET2 timer input capture or output compare, or GIO. Each terminal has a suppression filter with a programmable duration. Timer input capture or output compare. The N2HET applicable terminals can be programmed as general-purpose input/output (GIO). |
||
GIOA[3] / INT[3] / N2HET2[2] | 8 | ||||
GIOA[6] / INT[6] / N2HET2[4] / EPWM1B | 12 | ||||
GIOA[7] / INT[7] / N2HET2[6] / EPWM2A | 18 |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 100 PZ | ||||
MIBSPI3SOMI[0] / AWM1_EXT_ENA / ECAP2 | 34 | I/O | Pullup | Fixed, 20 µA | Enhanced Capture Module 2 I/O |
MIBSPI3SIMO[0] / AWM1_EXT_SEL[0] / ECAP3 | 35 | Enhanced Capture Module 3 I/O | |||
MIBSPI1NENA / N2HET1[23] / ECAP4 | 68 | Enhanced Capture Module 4 I/O | |||
MIBSPI1NCS[0] / MIBSPI1SOMI[1] / ECAP6 | 73 | Enhanced Capture Module 6 I/O |
TERMINAL | SIGNAL TYPE | RESET PULL STATE | PULL TYPE | DESCRIPTION | |
---|---|---|---|---|---|
SIGNAL NAME | 100 PZ | ||||
MIBSPI3CLK / AWM1_EXT_SEL[1] / EQEP1A | 36 | I/O | Pullup | Fixed, 20 µA | Enhanced QEP1 Input A |
MIBSPI3nENA / MIBSPI3nCS[5] / N2HET1[31] / EQEP1B | 37 | Enhanced QEP1 Input B | |||
MIBSPI3nCS[0] / AD2EVT / GIOB[2] / EQEP1I/N2HET2_PIN_nDIS | 38 | Enhanced QEP1 Index | |||
MIBSPI1nCS[1] / N2HET1[17] / EQEP1S | 93 | Enhanced QEP1 Strobe | |||
GIOA[2] / INT[2] / N2HET2[0] / EQEP2I | 5 | Pulldown | Enhanced QEP2 Index |
TERMINAL | SIGNAL TYPE | RESET PULL STATE | PULL TYPE | DESCRIPTION | |
---|---|---|---|---|---|
SIGNAL NAME | 100 PZ | ||||
GIOA[5] / INT[5] / EXTCLKIN / EPWM1A/N2HET1_PIN_nDIS | 10 | Output | Pulldown | – | Enhanced PWM1 Output A |
GIOA[6] / INT[6] / N2HET2[4] / EPWM1B | 12 | Pulldown | Enhanced PWM1 Output B | ||
N2HET1[16] / EPWM1SYNCI / EPWM1SYNCO | 97 | Input | Pulldown | Fixed, 20 µA | External ePWM Sync Pulse Input |
N2HET1[16] / EPWM1SYNCI / EPWM1SYNCO | 97 | Output | Pulldown | – | External ePWM Sync Pulse Output |
GIOA[7] / INT[7] / N2HET2[6] / EPWM2A | 18 | Enhanced PWM2 Output A | |||
N2HET1[0] / SPI4CLK / EPWM2B | 19 | Enhanced PWM2 Output B | |||
N2HET1[2] / SPI4SIMO / EPWM3A | 22 | Enhanced PWM3 Output A | |||
N2HET1[4] / EPWM4B | 25 | Enhanced PWM4 Output B | |||
N2HET1[6] / SCIRX / EPWM5A | 26 | Enhanced PWM5 Output A | |||
N2HET1[18] / EPWM6A | 98 | Enhanced PWM6 Output A | |||
N2HET1[10] / nTZ3 | 83 | Input | Pulldown | Trip Zone 1 input 3 |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 100 PZ | ||||
GIOA | |||||
GIOA[0] / INT[0] | 1 | I/O | Pulldown | Programmable, 20 µA | General-purpose input/output All GPIO terminals are capable of generating interrupts to the CPU on rising/falling/both edges. |
GIOA[1] / INT[1] | 2 | ||||
GIOA[2] / INT[2] / N2HET2[0] / EQEP2I | 5 | ||||
GIOA[3] / INT[3] / N2HET2[2] | 8 | ||||
GIOA[4]/ INT[4] | 9 | ||||
GIOA[5] / INT[5] / EXTCLKIN / EPWM1A/ N2HET1_PIN_nDIS | 10 | ||||
GIOA[6] / INT[6] / N2HET2[4] / EPWM1B | 12 | ||||
GIOA[7] / INT[7] / N2HET2[6] / EPWM2A | 18 | ||||
GIOB | |||||
MIBSPI3nCS[0] / AD2EVT / GIOB[2] / EQEP1I/N2HET2_PIN_nDIS | 38 | I/O | General-purpose input/output |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 100 PZ | ||||
DCAN1 | |||||
CAN1RX | 63 | I/O | Pullup | Programmable, 20 µA | CAN1 Receive, or general-purpose I/O (GPIO) |
CAN1TX | 62 | CAN1 Transmit, or GPIO | |||
DCAN2 | |||||
CAN2RX | 92 | I/O | Pullup | Programmable, 20 µA | CAN2 Receive, or GPIO |
CAN2TX | 91 | CAN2 Transmit, or GPIO |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 100 PZ | ||||
SPI2 | |||||
SPI2CLK | 71 | I/O | Pullup | Programmable, 20 µA | SPI2 Serial Clock, or GPIO |
SPI2nCS[0] | 23 | SPI2 Chip Select, or GPIO | |||
SPI2SIMO | 70 | SPI2 Slave-In-Master-Out, or GPIO | |||
SPI2SOMI | 69 | SPI2 Slave-Out-Master-In, or GPIO | |||
The drive strengths for the SPI2CLK, SPI2SIMO and SPI2SOMI signals are selected individually by configuring the respective SRS bits of the SPIPC9 register fo SPI2. SRS = 0 for 8mA drive (fast). This is the default mode as the SRS bits in the SPIPC9 register default to 0. SRS = 1 for 2mA drive (slow) |
|||||
SPI4 | |||||
N2HET1[0] / SPI4CLK / EPWM2B | 19 | I/O | Pulldown | Programmable, 20 µA | SPI2 Serial Clock, or GPIO |
N2HET1[2] / SPI4SIMO / EPWM3A | 22 | SPI2 Slave-In-Master-Out, or GPIO |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 100 PZ | ||||
MibSPI1 | |||||
MIBSPI1CLK | 67 | I/O | Pullup | Programmable, 20 µA | MibSPI1 Serial Clock, or GPIO |
MIBSPI1nCS[0]/MIBSPI1SOMI[1]/ ECAP6 |
73 | MibSPI1 Chip Select, or GPIO | |||
MIBSPI1nCS[1]/N2HET1[17]/ EQEP1S |
93 | ||||
MIBSPI1nCS[2]/N2HET1[19] | 27 | ||||
MIBSPI1nCS[3]/N2HET1[21] | 39 | ||||
MIBSPI1nENA/N2HET1[23]/ ECAP4 |
68 | MibSPI1 Enable, or GPIO | |||
MIBSPI1SIMO[0] | 65 | MibSPI1 Slave-In-Master-Out, or GPIO | |||
N2HET1[8]/MIBSPI1SIMO[1] | 74 | ||||
MIBSPI1SOMI[0] | 66 | MibSPI1 Slave-Out-Master-In, or GPIO | |||
MIBSPI1nCS[0]/MIBSPI1SOMI[1]/ ECAP6 |
73 | ||||
MibSPI3 | |||||
MIBSPI3CLK/AWM1_EXT_SEL[1]/ EQEP1A |
36 | I/O | Pullup | Programmable, 20 µA | MibSPI3 Serial Clock, or GPIO |
MIBSPI3nCS[0]/AD2EVT/GIOB[2]/ EQEP1I/N2HET2_PIN_nDIS |
38 | MibSPI3 Chip Select, or GPIO | |||
MIBSPI3nENA/MIBSPI3nCS[5]/ N2HET1[31]/EQEP1B |
37 | ||||
MIBSPI3nENA/MIBSPI3nCS[5]/ N2HET1[31]/EQEP1B |
37 | MibSPI3 Enable, or GPIO | |||
MIBSPI3SIMO[0]/AWM1_EXT_SEL[0]/ ECAP3 |
35 | MibSPI3 Slave-In-Master-Out, or GPIO | |||
MIBSPI3SOMI[0]/AWM1_EXT_ENA/ ECAP2 |
34 | MibSPI3 Slave-Out-Master-In, or GPIO |
TERMINAL | SIGNAL TYPE | RESET PULL STATE | PULL TYPE | DESCRIPTION | |
---|---|---|---|---|---|
SIGNAL NAME | 100 PZ | ||||
LINRX | 94 | I/O | Pullup | Programmable, 20 µA | LIN Receive, or GPIO |
LINTX | 95 | LIN Transmit, or GPIO |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 100 PZ | ||||
MibADC1 | |||||
AD1EVT | 58 | I/O | Pulldown | Programmable, 20 µA | ADC1 Event Trigger or GPIO |
AD1IN[0] | 42 | Input | – | – | Analog Inputs |
AD1IN[1] | 49 | ||||
AD1IN[2] | 51 | ||||
AD1IN[3] | 52 | ||||
AD1IN[4] | 54 | ||||
AD1IN[5] | 55 | ||||
AD1IN[6] | 56 | ||||
AD1IN[7] | 43 | ||||
AD1IN[8]/AD2IN[8] | 57 | ||||
AD1IN[9]/AD2IN[9] | 48 | ||||
AD1IN[10]/AD2IN[10] | 50 | ||||
AD1IN[11]/AD2IN[11] | 53 | ||||
AD1IN[16]/AD2IN[0] | 40 | ||||
AD1IN[17]/AD2IN[1] | 41 | ||||
AD1IN[20]/AD2IN[4] | 44 | ||||
AD1IN[21]/AD2IN[5] | 45 | ||||
ADREFHI/VCCAD | 46 | Input/ Power |
– | – | ADC High Reference Level/ADC Operating Supply |
ADREFLO/VSSAD | 47 | Input/ Ground |
– | – | ADC Low Reference Level/ADC Supply Ground |
MIBSPI3SOMI[0]/AWM1_EXT_ENA/ ECAP2 |
34 | AWM external analog mux enable | |||
MIBSPI3SIMO[0]/AWM1_EXT_SEL[0]/ ECAP3 |
35 | AWM external analog mux select line 0 | |||
MIBSPI3CLK/AWM1_EXT_SEL[1]/ EQEP1A |
36 | AWM external analog mux select line1 | |||
MibADC2 | |||||
MIBSPI3nCS[0]/AD2EVT/GIOB[2]/ EQEP1I/N2HET2_PIN_nDIS |
38 | I/O | ADC2 Event Trigger or GPIO |
TERMINAL | SIGNAL TYPE | RESET PULL STATE |
PULL TYPE | DESCRIPTION | |
---|---|---|---|---|---|
SIGNAL NAME | 100 PZ | ||||
nPORRST | 31 | Input | Pullup | 100 µA | Power-on reset, cold reset External power supply monitor circuitry must drive nPORRST low when any of the supplies to the microcontroller fall out of the specified range. This terminal has a glitch filter. See Section 6.8. |
nRST | 81 | I/O | Pullup | 100 µA | The external circuitry can assert a system reset by driving nRST low. To ensure that an external reset is not arbitrarily generated, TI recommends that an external pullup resistor is connected to this terminal. This terminal has a glitch filter. See Section 6.8. |
nERROR | 82 | I/O | Pulldown | 20 µA | ESM Error Signal. Indicates error of high severity. See Section 6.8. |
TERMINAL | SIGNAL TYPE | RESET PULL STATE | PULL TYPE | DESCRIPTION | |
---|---|---|---|---|---|
SIGNAL NAME | 100 PZ | ||||
OSCIN | 14 | Input | – | – | From external crystal/resonator, or external clock input |
KELVIN_GND | 15 | Input | – | – | Dedicated ground for oscillator |
OSCOUT | 16 | Output | – | – | To external crystal/resonator |
ECLK | 84 | I/O | Pulldown | Programmable, 20 µA | External prescaled clock output, or GIO. |
GIOA[5]/INT[5]/EXTCLKIN/EPWM1A/N2HET1_PIN_nDIS | 10 | Input | Pulldown | 20 µA | External Clock In |
TERMINAL | SIGNAL TYPE | RESET PULL STATE | PULL TYPE | DESCRIPTION | |
---|---|---|---|---|---|
SIGNAL NAME | 100 PZ | ||||
nTRST | 76 | Input | Pulldown | Fixed, 100 µA | JTAG test hardware reset |
RTCK | 80 | Output | – | – | JTAG return test clock |
TCK | 79 | Input | Pulldown | Fixed, 100 µA | JTAG test clock |
TDI | 77 | I/O | Pullup | Fixed, 100 µA | JTAG test data in |
TDO | 78 | I/O | Pulldown | Fixed, 100 µA | JTAG test data out |
TMS | 75 | I/O | Pullup | Fixed, 100 µA | JTAG test select |
TEST | 24 | I/O | Pulldown | Fixed, 100 µA | Test enable. This terminal must be connected to ground directly or via a pulldown resistor. |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 100 PZ | ||||
VCCP | 96 | 3.3-V Power | – | – | Flash external pump voltage (3.3 V). This terminal is required for both Flash read and Flash program and erase operations. |
FLTP1 | 3 | Input | – | – | Flash Test Pins. For proper operation this terminal must connect only to a test pad or not be connected at all [no connect (NC)]. The test pad must not be exposed in the final product where it might be subjected to an ESD event. |
FLTP2 | 4 | Input | – | – |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 100 PZ | ||||
VCC | 13 | 1.2-V Power | – | – | Digital logic and RAM supply |
VCC | 21 | ||||
VCC | 30 | ||||
VCC | 32 | ||||
VCC | 61 | ||||
VCC | 88 | ||||
VCC | 99 |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 100 PZ | ||||
VCCIO | 6 | 3.3-V Power | – | – | I/O Supply |
VCCIO | 28 | ||||
VCCIO | 60 | ||||
VCCIO | 85 |
Terminal | Signal Type | Reset Pull State | Pull Type | Description | |
---|---|---|---|---|---|
Signal Name | 100 PZ | ||||
VSS | 7 | Ground | – | – | Device Ground Reference. This is a single ground reference for all supplies except for the ADC Supply. |
VSS | 17 | ||||
VSS | 20 | ||||
VSS | 29 | ||||
VSS | 33 | ||||
VSS | 59 | ||||
VSS | 72 | ||||
VSS | 86 | ||||
VSS | 87 | ||||
VSS | 100 |
This microcontroller has several interfaces and uses extensive multiplexing to bring out the functions as required by the target application. The multiplexing is mostly on the output signals. A few inputs are also multiplexed to allow the same input signal to be driven in from a selected terminal.
Table 4-37 and Table 4-38 show the pin multiplexing control x register (PINMMRx) and the associated bit fields that control each pin mux function.
144-PIN PGE |
DEFAULT FUNCTION |
CTRL1 | OPTION 2 | CTRL2 | OPTION 3 | CTRL3 | OPTION 4 | CTRL4 | OPTION 5 | CTRL5 | OPTION 6 | CTRL6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
86 | AD1EVT | 10[0] | ||||||||||
2 | GIOA[0] | 0[8] | ||||||||||
5 | GIOA[1] | 1[0] | ||||||||||
9 | GIOA[2] | 2[0] | N2HET2[0] | 2[3] | EQEP2I | 2[4] | ||||||
14 | GIOA[5] | 2[24] | EXTCLKIN1 | 2[25] | EPWM1A | 2[26] | ||||||
16 | GIOA[6] | 3[16] | N2HET2[4] | 3[17] | EPWM1B | 3[18] | ||||||
22 | GIOA[7] | 4[0] | N2HET2[6] | 4[1] | EPWM2A | 4[2] | ||||||
126 | GIOB[0] | 18[24] | ||||||||||
133 | GIOB[1] | 21[8] | ||||||||||
1 | GIOB[3] | 0[0] | ||||||||||
105 | MIBSPI1NCS[0] | 13[24] | MIBSPI1SOMI[1] | 13[25] | ECAP6 | 13[28] | ||||||
130 | MIBSPI1NCS[1] | 20[16] | N2HET1[17] | 20[17] | EQEP1S | 20[20] | ||||||
40 | MIBSPI1NCS[2] | 8[8] | N2HET1[19] | 8[9] | ||||||||
96 | MIBSPI1NENA | 12[16] | N2HET1[23] | 12[17] | ECAP4 | 12[20] | ||||||
53 | MIBSPI3CLK | 33[24] | AWM1_EXT_SEL[1] | 33[25] | EQEP1A | 33[26] | ||||||
55 | MIBSPI3NCS[0] | 9[16] | AD2EVT | 9[17] | GIOB[2] | 9[18] | EQEP1I | 9[19] | ||||
37 | MIBSPI3NCS[1] | 7[8] | N2HET1[25] | 7[9] | ||||||||
4 | MIBSPI3NCS[2] | 0[24] | I2C_SDA | 0[25] | N2HET1[27] | 0[26] | nTZ2 | 0[27] | ||||
3 | MIBSPI3NCS[3] | 0[16] | I2C_SCL | 0[17] | N2HET1[29] | 0[18] | nTZ1 | 0[19] | ||||
54 | MIBSPI3NENA | 9[8] | MIBSPI3NCS[5] | 9[9] | N2HET1[31] | 9[10] | EQEP1B | 9[11] | ||||
52 | MIBSPI3SIMO | 33[16] | AWM1_EXT_SEL[0] | 33[17] | ECAP3 | 33[18] | ||||||
51 | MIBSPI3SOMI | 33[8] | AWM1_EXT_ENA | 33[9] | ECAP2 | 33[10] | ||||||
100 | MIBSPI5CLK | 13[16] | ||||||||||
32 | MIBSPI5NCS[0] | 27[0] | EPWM4A | 27[2] | ||||||||
97 | MIBSPI5NENA | 12[24] | MIBSPI5SOMI[1] | 12[28] | ECAP5 | 12[29] | ||||||
99 | MIBSPI5SIMO[0] | 13[8] | MIBSPI5SOMI[2] | 13[12] | ||||||||
98 | MIBSPI5SOMI[0] | 13[0] | ||||||||||
25 | N2HET1[0] | 5[0] | SPI4CLK | 5[1] | EPWM2B | 5[2] | ||||||
23 | N2HET1[01] | 4[16] | SPI4NENA | 4[17] | 4[19] | N2HET2[8] | 4[20] | EQEP2A | 4[21] | |||
30 | N2HET1[02] | 5[8] | SPI4SIMO | 5[9] | EPWM3A | 5[10] | ||||||
24 | N2HET1[03] | 4[24] | SPI4NCS[0] | 4[25] | 4[27] | N2HET2[10] | 4[28] | EQEP2B | 4[29] | |||
36 | N2HET1[04] | 33[0] | EPWM4B | 33[1] | ||||||||
31 | N2HET1[05] | 5[16] | SPI4SOMI | 5[17] | N2HET2[12] | 5[18] | EPWM3B | 5[19] | ||||
38 | N2HET1[06] | 7[16] | SCIRX | 7[17] | EPWM5A | 7[18] | ||||||
33 | N2HET1[07] | 6[0] | N2HET2[14] | 6[3] | EPWM7B | 6[4] | ||||||
106 | N2HET1[08] | 14[0] | MIBSPI1SIMO[1] | 14[1] | ||||||||
35 | N2HET1[09] | 6[16] | N2HET2[16] | 6[17] | EPWM7A | 6[20] | ||||||
118 | N2HET1[10] | 17[0] | nTZ3 | 17[4] | ||||||||
6 | N2HET1[11] | 1[8] | MIBSPI3NCS[4] | 1[9] | N2HET2[18] | 1[10] | EPWM1SYNCO | 1[13] | ||||
124 | N2HET1[12] | 17[16] | ||||||||||
39 | N2HET1[13] | 8[0] | SCITX | 8[1] | EPWM5B | 8[2] | ||||||
125 | N2HET1[14] | 18[8] | ||||||||||
41 | N2HET1[15] | 8[16] | MIBSPI1NCS[4] | 8[17] | ECAP1 | 8[18] | ||||||
139 | N2HET1[16] | 34[0] | EPWM1SYNCI | 34[1] | EPWM1SYNCO | 34[2] | ||||||
140 | N2HET1[18] | 34[8] | EPWM6A | 34[9] | ||||||||
141 | N2HET1[20] | 34[16] | EPWM6B | 34[17] | ||||||||
15 | N2HET1[22] | 3[8] | ||||||||||
91 | N2HET1[24] | 11[24] | MIBSPI1NCS[5] | 11[25] | ||||||||
92 | N2HET1[26] | 12[0] | ||||||||||
107 | N2HET1[28] | 14[8] | ||||||||||
127 | N2HET1[30] | 19[8] | EQEP2S | 19[11] |
100-PIN PZ |
DEFAULT FUNCTION |
CTRL1 | OPTION 2 | CTRL2 | OPTION 3 | CTRL3 | OPTION 4 | CTRL4 | OPTION 5 | CTRL5 | OPTION 6 | CTRL6 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
2 | GIOA[1]/INT[1] | 1[0] | ||||||||||
5 | GIOA[2]/INT[2] | 2[0] | N2HET2[0] | 2[3] | EQEP2I | 2[4] | ||||||
10 | GIOA[5]/INT[5] | 2[24] | EXTCLKIN1 | 2[25] | EPWM1A | 2[26] | ||||||
12 | GIOA[6]/INT[6] | 3[16] | N2HET2[4] | 3[17] | EPWM1B | 3[18] | ||||||
18 | GIOA[7]/INT[7] | 4[0] | N2HET2[6] | 4[1] | EPWM2A | 4[2] | ||||||
73 | MIBSPI1NCS[0] | 13[24] | MIBSPI1SOMI[1] | 13[25] | ECAP6 | 13[28] | ||||||
93 | MIBSPI1NCS[1] | 20[16] | N2HET1[17] | 20[17] | EQEP1S | 20[20] | ||||||
27 | MIBSPI1NCS[2] | 8[8] | N2HET1[19] | 8[9] | ||||||||
68 | MIBSPI1NENA | 12[16] | N2HET1[23] | 12[17] | ECAP4 | 12[20] | ||||||
36 | MIBSPI3CLK | 33[24] | AWM1_EXT_SEL[1] | 33[25] | EQEP1A | 33[26] | ||||||
38 | MIBSPI3NCS[0] | 9[16] | AD2EVT | 9[17] | GIOB[2] | 9[18] | EQEP1I | 9[19] | ||||
37 | MIBSPI3NENA | 9[8] | MIBSPI3NCS[5] | 9[9] | N2HET1[31] | 9[10] | EQEP1B | 9[11] | ||||
35 | MIBSPI3SIMO[0] | 33[16] | AWM1_EXT_SEL[0] | 33[17] | ECAP3 | 33[18] | ||||||
34 | MIBSPI3SOMI[0] | 33[8] | AWM1_EXT_ENA | 33[9] | ECAP2 | 33[10] | ||||||
19 | N2HET1[0] | 5[0] | SPI4CLK | 5[1] | EPWM2B | 5[2] | ||||||
22 | N2HET1[02] | 5[8] | SPI4SIMO | 5[9] | EPWM3A | 5[10] | ||||||
25 | N2HET1[04] | 33[0] | EPWM4B | 33[1] | ||||||||
26 | N2HET1[06] | 7[16] | SCIRX | 7[17] | EPWM5A | 7[18] | ||||||
74 | N2HET1[08] | 14[0] | MIBSPI1SIMO[1] | 14[1] | ||||||||
83 | N2HET1[10] | 17[0] | nTZ3 | 17[4] | ||||||||
97 | N2HET1[16] | 34[0] | EPWM1SYNCI | 34[1] | EPWM1SYNCO | 34[2] | ||||||
98 | N2HET1[18] | 34[8] | EPWM6A | 34[9] | ||||||||
64 | N2HET1[24] | 11[24] | MIBSPI1NCS[5] | 11[25] |
Some signals are connected to more than one terminal, the inputs for these signals can come from any of the terminals. A multiplexor is implemented to let the application choose the terminal that will be used, providing the input signal is from among the available options.
SIGNAL NAME |
DEDICATED INPUTS | MULTIPLEXED INPUTS | INPUT MULTIPLEXOR CONTROL |
INPUT PATH SELECTED | ||||
---|---|---|---|---|---|---|---|---|
144 PGE | 100 PZ | 144 PGE | 100 PZ | BIT1 | BIT2 | DEDICATED, IF | MUXED, IF | |
GIOB[2] | 142 | – | 55 | 38 | PINMUX29[16] | PINMUX29[16] | BIT1 = 0(3) | BIT1 = 1(3) |
N2HET1[17] | – | – | 130 | 93 | PINMUX20[17] | PINMUX24[16] | not(BIT1) or (BIT1 and BIT2) = 1 | BIT1 and not(BIT2) = 1 |
N2HET1[19] | – | – | 40 | 27 | PINMUX8[9] | PINMUX24[24] | not(BIT1) or (BIT1 and BIT2) = 1 | BIT1 and not(BIT2) = 1 |
N2HET1[21] | – | – | – | – | PINMUX9[25] | PINMUX25[0] | not(BIT1) or (BIT1 and BIT2) = 1 | BIT1 and not(BIT2) = 1 |
N2HET1[23] | – | – | 96 | 68 | PINMUX12[17] | PINMUX25[8] | not(BIT1) or (BIT1 and BIT2) = 1 | BIT1 and not(BIT2) = 1 |
N2HET1[25] | – | – | 37 | – | PINMUX7[9] | PINMUX25[16] | not(BIT1) or (BIT1 and BIT2) = 1 | BIT1 and not(BIT2) = 1 |
N2HET1[27] | – | – | 4 | – | PINMUX0[26] | PINMUX25[24] | not(BIT1) or (BIT1 and BIT2) = 1 | BIT1 and not(BIT2) = 1 |
N2HET1[29] | – | – | 3 | – | PINMUX0[18] | PINMUX26[0] | not(BIT1) or (BIT1 and BIT2) = 1 | BIT1 and not(BIT2) = 1 |
N2HET1[31] | – | – | 54 | 37 | PINMUX9[10] | PINMUX26[8] | not(BIT1) or (BIT1 and BIT2) = 1 | BIT1 and not(BIT2) = 1 |
Low-level Output Current, IOL for VI = VOLmax
or High-level Output Current, IOH for VI = VOHmin |
Signals |
---|---|
8mA |
MIBSPI5CLK, MIBSPI5SOMI[0], MIBSPI5SOMI[1], MIBSPI5SOMI[2], MIBSPI5SOMI[3], MIBSPI5SIMO[0], MIBSPI5SIMO[1], MIBSPI5SIMO[2], MIBSPI5SIMO[3], TMS, TDI, TDO, RTCK, SPI4CLK, SPI4SIMO, SPI4SOMI, SPI4NCS[0], SPI4NENA, nERROR, N2HET2[1], N2HET2[3], N2HET2[5], N2HET2[7], N2HET2[9], N2HET2[11], N2HET2[13], N2HET2[15] ECAP1, ECAP4, ECAP5, ECAP6 EQEP1I, EQEP1S, EQEP2I, EQEP2S EPWM1A, EPWM1B, EPWM1SYNCO, EPW2A, EPWM2B, EPWM3A, EPWM3B, EPWM4A, EPWM4B, EPWM5A, EPWM5B, EPWM6A, EPWM6B, EPWM7A, EPWM7B |
4mA |
TEST, MIBSPI3SOMI, MIBSPI3SIMO, MIBSPI3CLK, MIBSPI1SIMO, MIBSPI1SOMI, MIBSPI1CLK, ECAP2, ECAP3 nRST |
2mA zero-dominant |
AD1EVT, CAN1RX, CAN1TX, CAN2RX, CAN2TX, CAN3RX, CAN3TX, GIOA[0-7], GIOB[0-7], LINRX, LINTX, MIBSPI1NCS[0], MIBSPI1NCS[1-3], MIBSPI1NENA, MIBSPI3NCS[0-3], MIBSPI3NENA, MIBSPI5NCS[0-3], MIBSPI5NENA, N2HET1[0-31], N2HET2[0], N2HET2[2], N2HET2[4], N2HET2[6], N2HET2[8], N2HET2[10], N2HET2[12], N2HET2[14], N2HET2[16], N2HET2[18], |
selectable 8mA / 2mA |
ECLK, SPI2CLK, SPI2SIMO, SPI2SOMI The default output buffer drive strength is 8mA for these signals. |
SIGNAL | CONTROL BIT | ADDRESS | 8mA (DEFAULT) | 2mA |
---|---|---|---|---|
ECLK | SYSPC10[0] | 0xFFFF FF78 | 0 | 1 |
SPI2CLK | SPI2PC9[9] | 0xFFF7 F668 | 0 | 1 |
SPI2SIMO | SPI2PC9[10] | 0xFFF7 F668 | 0 | 1 |
SPI2SOMI | SPI2PC9[11](1) | 0xFFF7 F668 | 0 | 1 |
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
Supply voltage range: | VCC(2) | –0.3 | 1.43 | V | |
VCCIO, VCCP(2) | –0.3 | 4.6 | |||
VCCAD(2) | –0.3 | 6.25 | |||
Input voltage | All input pins, with exception of ADC pins | –0.3 | 4.6 | V | |
ADC input pins | –0.3 | 6.25 | |||
Output voltage | All output pins | –0.3 | 4.6 | V | |
Input clamp current | IIK (VI < 0 or VI > VCCIO) All pins, except AD1IN[23:0] or AD2IN[15:0] |
–20 | 20 | mA | |
IIK (VI < 0 or VI > VCCAD) AD1IN[23:0] or AD2IN[15:0] |
–10 | 10 | |||
Total | –40 | 40 | |||
Output clamp current | IOK (VO < 0 or VO > VCCIO) All pins, except AWM1_EXT_x |
–20 | 20 | mA | |
Total | –40 | 40 | |||
Operating free-air temperature (TA) | –40 | 105 | °C | ||
Operating junction temperature (TJ) | –40 | 130 | °C | ||
Storage temperature (Tstg) | –65 | 150 | °C |
VALUE | UNIT | ||||
---|---|---|---|---|---|
V(ESD) | Electrostatic discharge (ESD) performance: | Human Body Model (HBM), per ANSI/ESDA/JEDEC JS001(1) | ±2 | kV | |
Charged Device Model (CDM), per JESD22-C101(2) | All pins | ±250 | V |
NOMINAL CVDD VOLTAGE (V) | JUNCTION TEMPERATURE (Tj) |
LIFETIME POH |
---|---|---|
1.2 | 105ºC | 100K |
TEST CONDITIONS | MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|---|
VCC | Digital logic supply voltage (Core) | 1.14 | 1.2 | 1.32 | V | |||
VCCIO | Digital logic supply voltage (I/O) | 3 | 3.3 | 3.6 | V | |||
VCCAD | MibADC supply voltage | 3 | 5.25 | V | ||||
VCCP | Flash pump supply voltage | 3 | 3.3 | 3.6 | V | |||
VSS | Digital logic supply ground | 0 | V | |||||
VSSAD | MibADC supply ground | –0.1 | 0.1 | V | ||||
VADREFHI | Analog-to-digital high-voltage reference source | VSSAD | VCCAD | V | ||||
VADREFLO | Analog-to-digital low-voltage reference source | VSSAD | VCCAD | V | ||||
VSLEW | Maximum positive slew rate for VCCIO, VCCAD and VCPP supplies | 1 | V/μs | |||||
Vhys | Input hysteresis | All inputs | 180 | mV | ||||
VIL | Low-level input voltage | All inputs | –0.3 | 0.8 | V | |||
VIH | High-level input voltage | All inputs | 2 | VCCIO + 0.3 | V | |||
TA | Operating free-air temperature | –40 | 105 | °C | ||||
TJ | Operating junction temperature(2) | –40 | 130 | °C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOL | Low-level output voltage | IOL = IOLmax | 0.2VCCIO | V | ||||
IOL = 50 µA, standard output mode | 0.2 | |||||||
IOL = 50 µA, low-EMI output mode (see Section 7.1.2.1) |
0.2VCCIO | |||||||
VOH | High-level output voltage | IOH = IOHmax | 0.8VCCIO | V | ||||
IOH = 50 µA, standard output mode | VCCIO - 0.3 | |||||||
IOH = 50 µA, low-EMI output mode (see Section 7.1.2.1) |
0.8VCCIO | |||||||
IIC | Input clamp current (I/O pins) | VI < VSSIO - 0.3 or VI > VCCIO + 0.3 |
–3.5 | 3.5 | mA | |||
II | Input current (I/O pins) | IIH Pulldown 20 µA | VI = VCCIO | 5 | 40 | µA | ||
IIH Pulldown 100 µA | VI = VCCIO | 40 | 195 | |||||
IIL Pullup 20 µA | VI = VSS | –40 | –5 | |||||
IIL Pullup 100 µA | VI = VSS | –195 | –40 | |||||
All other pins | No pullup or pulldown | –1 | 1 | |||||
CI | Input capacitance | 2 | pF | |||||
CO | Output capacitance | 3 | pF |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
ICC | VCC digital supply current (operating mode) fVCLK = fHCLK/2; Flash in pipelined mode; VCCmax |
fHCLK = 120 MHz | 120(3) | 260(1) | mA | ||
fHCLK = 180 MHz | 170(3) | 310(1) | |||||
VCC digital supply current (LBIST/PBIST mode) | LBIST/PBIST clock frequency = 100 MHz | 290 (3) | 460(2)(4) | mA | |||
ICCIO | VCCIO digital supply current (operating mode) | No DC load, VCCmax | 15 | mA | |||
ICCAD | VCCAD supply current (operating mode) | Single ADC operational, VCCADmax | 15 | mA | |||
Both ADCs operational, VCCADmax | 30 | ||||||
ICCREFHI | ADREFHI supply current (operating mode) | Single ADC operational, ADREFHImax | 3 | mA | |||
Both ADCs operational, ADREFHImax | 6 | ||||||
ICCP | VCCP supply current | Read from 1 bank and program another bank, VCCPmax | 55 | mA |
Table 5-1 shows the thermal resistance characteristics for the QFP - PGE mechanical package.
Table 5-2 shows the thermal resistance characteristics for the QFP - PZ mechanical package.
PARAMETER | DESCRIPTION | CONDITIONS | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
fGCLK | GCLK - CPU clock frequency | fHCLK | MHz | |||
fVCLK4 | VCLK4 - Secondary peripheral clock frequency | 150 | MHz | |||
fHCLK | HCLK - System clock frequency | PZ | Pipeline mode enabled | 120 | MHz | |
Pipeline mode disabled | 50 | MHz | ||||
PGE | Pipeline mode enabled | 180 | MHz | |||
Pipeline mode disabled | 50 | MHz | ||||
fVCLK | VCLK - Primary peripheral clock frequency | 100 | MHz | |||
fVCLK2 | VCLK2 - Secondary peripheral clock frequency | 100 | MHz | |||
fVCLKA1 | VCLKA1 - Primary asynchronous peripheral clock frequency | 100 | MHz | |||
fRTICLK | RTICLK - Clock frequency | fVCLK | MHz |
As shown in Figure 5-1 and Figure 5-2, the TCM RAM can support program and data fetches at full CPU speed without any address or data wait states required.
The TCM flash can support zero address and data wait states up to a CPU speed of 50 MHz in nonpipelined mode. The flash supports a maximum CPU clock speed of 180 MHz in pipelined mode for the PGE Package, and 120 MHz for the PZ package.
The flash wrapper defaults to nonpipelined mode with zero address wait state and one random-read data wait state.