SLLS545G November 2002 – October 2015 SN55HVD251 , SN65HVD251
PRODUCTION DATA.
The HVD251 is intended for use in applications employing the Controller Area Network (CAN) serial communication physical layer in accordance with the ISO 11898 Standard. The HVD251 provides differential transmit capability to the bus and differential receive capability to a CAN controller at speeds up to 1 megabits per second (Mbps).
Designed for operation in harsh environments, the device features cross-wire, overvoltage and loss of ground protection to ±36 V. Also featured are overtemperature protection as well as –7-V to 12-V common-mode range, and tolerance to transients of ±200 V. The transceiver interfaces the single-ended CAN controller with the differential CAN bus found in industrial, building automation, and automotive applications.
Rs, pin 8, selects one of three different modes of operation: high-speed, slope control, or low-power mode. The high-speed mode of operation is selected by connecting pin 8 to ground, allowing the transmitter output transistors to switch as fast as possible with no limitation on the rise and fall slope. The rise and fall slope can be adjusted by connecting a resistor to ground at pin 8; the slope is proportional to the pin's output current. Slope control with an external resistor value of 10 kΩ gives about 15-V / µs slew rate; 100 kΩ gives about 2-V/µs slew rate.
If a high logic level is applied to the Rs pin 8, the device enters a low-current standby mode where the driver is switched off and the receiver remains active. The local protocol controller returns the device to the normal mode when it transmits to the bus.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN55HVD251 | WSON (8) | 4.00 mm × 4.00 mm |
SN65HVD251 | SOIC (8) | 4.90 mm × 3.91 mm |
PDIP (8) | 9.81 mm × 6.35 mm |
Changes from F Revision (June 2015) to G Revision
Changes from E Revision (March 2010) to F Revision
Changes from C Revision (September 2005) to D Revision
Changes from B Revision (September 2003) to C Revision
Changes from A Revision (September 2003) to B Revision
Changes from * Revision (November 2002) to A Revision
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
CANH | 7 | I/O | High-level CAN bus line |
CANL | 6 | I/O | Low-level CAN bus line |
D | 1 | I | CAN transmit data input (LOW for dominant and HIGH for recessive bus states), also called TXD, driver input |
GND | 2 | GND | Ground connection |
R | 4 | O | CAN receive data output (LOW for dominant and HIGH for recessive bus states), also called RXD, receiver output |
RS | 8 | I | Mode select pin: strong pulldown to GND = high-speed mode, strong pull up to VCC = low-power mode, 10-kΩ to 100-kΩ pulldown to GND = slope control mode |
VCC | 3 | Supply | Transceiver 5-V supply voltage |
VREF | 5 | O | Reference output voltage |