デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
This hex inverter is designed for 2-V to 5.5-V VCC operation. The SN74LV04A device contains six independent inverters. This device perform the Boolean function Y = A.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
SN74LV04A | TVSOP (14) | 3.60 mm x 4.40 mm |
SOIC (14) | 8.65 mm × 3.91 mm | |
VQFN (14) | 3.50 mm x 3.50 mm | |
SSOP (14) | 6.20 mm x 5.30 mm | |
TSSOP (14) | 5.00 mm x 4.40 mm |
Changes from J Revision (April 2005) to K Revision
PIN | TYPE | DESCRIPTION | ||
---|---|---|---|---|
NAME | SN74LV04A | |||
D, DB, DGV, NS, PW |
RGY | |||
1A | 1 | 1 | I | 1A Input |
1Y | 2 | 2 | O | 1Y Output |
2A | 3 | 3 | I | 2A Input |
2Y | 4 | 4 | O | 2Y Output |
3A | 5 | 5 | I | 3A Input |
3Y | 6 | 6 | O | 3Y Output |
4Y | 8 | 8 | O | 4Y Output |
4A | 9 | 9 | I | 4A Input |
5Y | 10 | 10 | O | 5Y Output |
5A | 11 | 11 | I | 5A Input |
6Y | 12 | 12 | O | 6Y Output |
6A | 13 | 13 | I | 6A Input |
GND | 7 | 7 | — | Ground Pin |
VCC | 14 | 14 | — | Power Pin |