SLAS624A November 2008 – November 2016 TAS5342LA
PRODUCTION DATA.
The TAS5342LA is a high-performance, integrated stereo digital amplifier power stage designed to drive a 4-Ω bridge-tied load (BTL) at up to 100 W per channel with low-harmonic distortion, low-integrated noise, and low-idle current.
The TAS5342LA has a complete protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These protection features are short-circuit protection, over-current protection, under voltage protection, over temperature protection, and a loss of PWM signal (PWM activity detector).
A power-on-reset (POR) circuit is used to eliminate power-supply sequencing that is required for most power-stage designs.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TAS5342LA | HTSSOP (44) | 14.00 mm × 6.10 mm |
Changes from * Revision (November 2008) to A Revision