SLVS220G July 1999 – August 2016 TL7700
PRODUCTION DATA.
The TL7700 is a bipolar integrated circuit designed for use as a reset controller in microcomputer and microprocessor systems. The SENSE voltage can be set to any value greater than 0.5 V using two external resistors.
Circuit function is very stable, with supply voltage in the 1.8-V to 40-V range. Minimum supply current allows use with ac line operation, portable battery operation, and automotive applications. The TL7700 device is designed for operation from –40°C to 85°C.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TL7700DGK | VSSOP (8) | 3.00 mm × 3.00 mm |
TL7700P | PDIP (8) | 9.81 mm × 6.35 mm |
TL7700PS | SO (8) | 6.20 mm × 5.30 mm |
TL7700PW | TSSOP (8) | 3.00 mm × 4.40 mm |