TLV237x単一電源オペアンプには、レール・ツー・レール入力および出力機能があります。TLV237xは、最低2.7Vの電源電圧で動作し、拡張工業用温度範囲に対応し、レール・ツー・レール出力機能が追加されています。TLV237xは、わずか550μAの消費電流で、3MHzの帯域幅に対応します。推奨の最大電源電圧は16Vで、各種の充電可能セルにより動作できます(±8V電源から、最低±1.35Vまで)。
CMOS入力により、高インピーダンスのセンサ・インターフェイスを使用でき、低電圧での動作から、バッテリ駆動のアプリケーションにおいてTLC227xの代替品として理想的です。レール・ツー・レール入力段により、さらに多用途に使用可能です。TLV237xは、TIから続々と新製品が販売されているRRIOデバイスの7番目の製品で、最高16Vのレールから優れたAC性能で動作する最初の製品です。
すべての製品がPDIPおよびSOICで供給され、シングルは小型のSOT-23パッケージ、デュアルはMSOP、クワッドはTSSOPパッケージで供給されます。TLV237xは2.7Vで動作するため、リチウムイオン・バッテリ駆動のシステムや、TIのMSP430など、現在利用可能な多くのMicropowerマイクロコントローラの動作電源電圧範囲と互換です。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
TLV237x | PDIP (8) | 9.81mm×6.35mm |
PDIP (14) | 19.30mm×6.35mm | |
SOIC (8) | 4.90mm×3.91mm | |
SOIC (14) | 8.65mm×3.91mm | |
TSSOP (14) | 5.00mm×4.40mm | |
TSSOP (16) | ||
SOT-23 (6) | 2.90mm×1.60mm | |
SOT-23 (5) | ||
VSSOP (8) | 3.00mm×3.00mm | |
VSSOP (10) |
Changes from E Revision (May 2016) to F Revision
Changes from D Revision (January 2005) to E Revision
DEVICE | VDD
(V) |
VIO
(µV) |
IQ/Ch
(µA) |
IIB
(pA) |
GBW
(MHz) |
SR
(V/µs) |
SHUTDOWN | RAIL-TO-RAIL | SINGLES,
DUALS, QUADS |
---|---|---|---|---|---|---|---|---|---|
TLV237x | 2.7 to 16 | 500 | 550 | 1 | 3 | 2.4 | Yes | I/O | S, D, Q |
TLC227x | 4 to 16 | 300 | 1100 | 1 | 2.2 | 3.6 | — | O | D, Q |
TLV27x | 2.7 to 16 | 500 | 550 | 1 | 3 | 2.4 | — | O | S, D, Q |
TLC27x | 3 to 16 | 1100 | 675 | 1 | 1.7 | 3.6 | — | — | S, D, Q |
TLV246x | 2.7 to 16 | 150 | 550 | 1300 | 6.4 | 1.6 | Yes | I/O | S, D, Q |
TLV247x | 2.7 to 16 | 250 | 600 | 2 | 2.8 | 1.5 | Yes | I/O | S, D, Q |
TLV244x | 2.7 to 10 | 300 | 725 | 1 | 1.8 | 1.4 | — | O | D, Q |
DEVICE | NUMBER OF CHANNELS | PACKAGE TYPES | SHUTDOWN | UNIVERSAL EVM BOARD | ||||
---|---|---|---|---|---|---|---|---|
PDIP | SOIC | SOT-23 | TSSOP | MSOP | ||||
TLV2370 | 1 | 8 | 8 | 6 | — | — | Yes | See the EVM Selection Guide |
TLV2371 | 1 | 8 | 8 | 5 | — | — | — | |
TLV2372 | 2 | 8 | 8 | — | — | 8 | — | |
TLV2373 | 2 | 14 | 14 | — | — | 10 | Yes | |
TLV2374 | 4 | 14 | 14 | — | 14 | — | — | |
TLV2375 | 4 | 16 | 16 | — | 16 | — | Yes |