The TLV350x family of push-pull output comparators feature a fast 4.5-ns propagation delay and operation from 2.7 V to 5.5 V. Beyond-the-rails input common-mode range makes it an ideal choice for low-voltage applications. The rail-to-rail output directly drives either CMOS or TTL logic.
Microsize packages provide options for portable and space-restricted applications. The single (TLV3501) is available in 6-pin SOT-23 and 8-pin SO packages. The dual (TLV3502) comes in the 8-pin SOT-23 and 8-pin SO packages.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV3501 | SOT-23 (6) | 1.60 mm × 2.90 mm |
SOIC (8) | 3.91 mm × 4.90 mm | |
TLV3502 | SOT-23 (8) | 1.63 mm × 2.90 mm |
SOIC (8) | 3.91 mm × 4.90 mm |
Changes from D Revision (July 2005) to E Revision
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC | SOT-23 | ||
–IN | 2 | 1 | I | Negative (inverting) input |
+IN | 3 | 3 | I | Positive (noninverting) input |
NC | 1, 5 | — | — | No internal connection (can be left floating) |
OUT | 6 | 5 | O | Output |
SHDN | 8 | 6 | — | Shutdown (the device is idle when this pin is not in use) |
V– | 4 | 2 | — | Negative (lowest) power supply |
V+ | 7 | 4 | — | Positive (highest) power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
–IN A | 2 | I | Inverting input, channel A |
+IN A | 1 | I | Noninverting input, channel A |
–IN B | 4 | I | Inverting input, channel B |
+IN B | 3 | I | Noninverting input, channel B |
OUT A | 7 | O | Output, channel A |
OUT B | 6 | O | Output, channel B |
V– | 5 | — | Negative (lowest) power supply |
V+ | 8 | — | Positive (highest) power supply |