Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TPS1HTC30-Q1, 30-mΩ, 6-A Single-Channel Automotive Smart High-Side Switch
1 Features
- Single-channel smart high-side
power switch for 24-V automotive systems with full
diagnostics
- Wide operating voltage range: 6 V to 60 V
- Low RON: 30-mΩ typical, 55-mΩ
maximum
- Low standby
current: < 0.5 µA
- Low quiescent
current (Iq): < 2 mA
- Improve system level reliability through adjustable current
limiting
- Accurate current sensing: ±4% at 1 A
- Protection
- Overload and short-circuit protection
- Integrated inductive discharge clamp
- Undervoltage lockout (UVLO) protection
- Loss of GND, loss of supply protection
- Reverse battery protection with external
components
- Diagnostics
- On and off state output open-load and
short-to-battery detection
- Overload and short to ground detection
- Absolute and relative thermal shutdown
detection
- Functional Safety-Capable
- Operating junction temperature: –40 to 125°C
- Input control: 1.8-V, 3.3-V and 5-V logic
compatible
- Integrated fault sense voltage scaling for ADC
protection
- Qualifications
- AEC-Q100 qualified for automotive applications
- Temperature grade
1: –40°C to +125°C, TA
- 14-pin thermally-enhanced TSSOP package