SLVSCK8A November 2014 – December 2014 TPS63024 , TPS630241 , TPS630242
PRODUCTION DATA.
The TPS63024 are high efficiency, low quiescent current buck-boost converters suitable for application where the input voltage is higher or lower than the output. Output currents can go as high as 1.5A in boost mode and as high as 3A in buck mode. The maximum average current in the switches is limited to a typical value of 3A. The TPS63024 regulates the output voltage over the complete input voltage range by automatically switching between buck or boost mode depending on the input voltage ensuring a seamless transition between modes. The buck-boost converter is based on a fixed frequency, pulse-width-modulation (PWM) controller using synchronous rectification to obtain highest efficiency. At low load currents, the converter enters Power Save Mode to maintain high efficiency over the complete load current range. There is a PFM/PWM pin that allows the user to choose between automatic PFM/PWM mode operation and forced PWM operation. During PWM mode a fixed-frequency of typically 2.5MHz is used. The output voltage is programmable using an external resistor divider, or is fixed internally on the chip. The converter can be disabled to minimize battery drain. During shutdown, the load is disconnected from the battery. The device is packaged in a 20-pin WCSP package measuring 1.766 mm x 2.086mm.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TPS63024 | DSBGA (20) | 1.766 mm × 2.086 mm |
TPS630241 | ||
TPS630242 |
PART NUMBER | VOUT | |
---|---|---|
TPS63024 | Adjustable | |
TPS630241 | 2.9 V | |
TPS630242 | 3.3 V |