SBAS545A September   2011  – December 2016 TSC2007-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Electrical Characteristics
    6. 6.6  Timing Requirements: Standard Mode (SCL = 100 kHz)
    7. 6.7  Timing Requirements: Fast Mode (SCL = 400 kHz)
    8. 6.8  Timing Requirements: High-Speed Mode (SCL = 1.7 MHz)
    9. 6.9  Timing Requirements: High-Speed Mode (SCL = 3.4 MHz)
    10. 6.10 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Touch Screen Operation
      2. 7.3.2 Internal Temperature Sensor
      3. 7.3.3 Analog-to-Digital Converter
        1. 7.3.3.1 Reference
        2. 7.3.3.2 Reference Mode
        3. 7.3.3.3 Touch Screen Settling
        4. 7.3.3.4 Variable Resolution
        5. 7.3.3.5 8-Bit Conversion
        6. 7.3.3.6 Conversion Clock and Conversion Time
        7. 7.3.3.7 Data Format
        8. 7.3.3.8 Touch Detect
        9. 7.3.3.9 Preprocessing
          1. 7.3.3.9.1 MAV Filter
    4. 7.4 Device Functional Modes
      1. 7.4.1 Power-On Reset (POR)
    5. 7.5 Programming
      1. 7.5.1 I2C Interface
        1. 7.5.1.1 I2C Fast or Standard Mode (F/S Mode)
        2. 7.5.1.2 I2C High-Speed Mode (HS Mode)
      2. 7.5.2 Digital Interface
        1. 7.5.2.1 Address Byte
        2. 7.5.2.2 Command Byte
        3. 7.5.2.3 Start a Converter Function or Write Cycle
        4. 7.5.2.4 Read a Conversion or Read Cycle
        5. 7.5.2.5 Throughput Rate and I2C Bus Traffic
          1. 7.5.2.5.1 12-Bit Operation
          2. 7.5.2.5.2 8-Bit Operation
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 4-Wire Touch Screen Coordinate Pair Measurement
        2. 8.2.2.2 Touch-Panel Driving Power
      3. 8.2.3 Application Curve
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Device Support
      1. 11.1.1 Developmental Support
    2. 11.2 Documentation Support
      1. 11.2.1 Related Documentation
    3. 11.3 Receiving Notification of Documentation Updates
    4. 11.4 Community Resources
    5. 11.5 Trademarks
    6. 11.6 Electrostatic Discharge Caution
    7. 11.7 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

パッケージ・オプション

メカニカル・データ(パッケージ|ピン)
サーマルパッド・メカニカル・データ
発注情報

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Test Guidance With the Following:
    • Device Temperature Grade 3: –40°C to 85°C Ambient Operating Temperature Range
    • Device HBM ESD Classification Level 3B
    • Device CDM ESD Classification Level C6
  • 4-Wire Touch-Screen Interface
  • Single 1.2-V to 3.6-V Supply or Reference
  • Ratiometric Conversion
  • Effective Throughput Rate:
    • Up to 20 kHz (8-Bit) or 10 kHz (12-Bit)
  • Preprocessing to Reduce Bus Activity
  • I2C Interface Supports:
    • Standard, Fast, and High-Speed Modes
  • Simple, Command-Based User Interface:
    • TSC2003-Q1 Compatible
    • 8-Bit or 12-Bit Resolution
  • On-Chip Temperature Measurement
  • Touch Pressure Measurement
  • Internal Detection of Screen Touch
  • For Pen Touch Detect or Data Available Interrupt
  • Auto Power-Down Control
  • Low Power:
    • 32.24 μA at 1.2 V, Fast Mode, 8.2 kHz-Equalization Rate
    • 39.31 μA at 1.8 V, Fast Mode, 8.2 kHz-Equalization Rate
    • 53.32 μA at 2.7 V, Fast Mode, 8.2 kHz-Equalization Rate
  • Enhanced ESD Protection:
    • ±25-kV Air-Gap Discharge
    • ±15-kV Contact Discharge
    • 5-mm × 4.4-mm 16-Pin TSSOP Package
U.S. Patent NO. 6246394; other patents pending.
U.S. Patent NO. 6246394; other patents pending.

Applications

  • Automotive Infotainment Displays
  • Automotive Navigation Systems
  • Industrial User Interfaces
  • Multiscreen Touch Control Systems

Description

The TSC2007-Q1 device is a very low-power touch screen controller designed to work with power-sensitive, automotive touch-screen displays. It contains a complete, ultra-low power, 12-bit, analog-to-digital (A-D) resistive touch screen converter, including drivers and the control logic to measure touch pressure.

In addition to these standard features, the TSC2007Q1 offers preprocessing of the touch screen measurements to reduce bus loading, thus reducing the consumption of host processor resources that can then be redirected to more critical functions.

The TSC2007-Q1 supports an I2C serial bus and data transmission protocol in all three defined modes: standard, fast, and high-speed. It offers programmable resolution of 8 bits or 12 bits to accommodate different screen sizes and performance needs.

The TSC2007-Q1 is available in a 16-pin TSSOP package. The TSC2007-Q1 is characterized for the –40°C to 85°C industrial temperature range.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
TSC2007-Q1 TSSOP (16) 5.00 mm × 4.40 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Functional Block Diagram

TSC2007-Q1 fbd_bas405.gif

Revision History

Changes from * Revision (September 2011) to A Revision

  • Added Device Information table, Specifications section, ESD Ratings table, Recommended Operating Conditions table, Detailed Description section, Application and Implementation section, Power Supply Recommendations section, Layout Guidelines section, Layout Example section, Device and Documentation Support section, and Mechanical, Packaging, and Orderable Information sectionGo
  • Deleted Ordering Information table; see Package Option Addendum at the end of the data sheetGo
  • Changed ESD Ratings information and added the AEC-Q100 Automotive bullets to FeaturesGo
  • Added Automotive Infotainment Displays and Automotive Navigation Systems bullets to ApplicationsGo
  • Deleted Digital Buffered PENIRQ bullet from FeaturesGo
  • Deleted On-Chip, Programmable PENIRQ Pull-Up bullet from Features Go
  • Deleted Lead temperature parameters from Absolute Maximum Ratings tableGo
  • Moved Power-supply voltage parameters from Electrical Characteristics table to the Recommended Operating Conditions table Go
  • Added IEC discharge informationGo
  • Added Thermal Information tableGo
  • Changed RθJA values for PW (TSSOP) From: 86 To: 101.7Go
  • Changed tOF to tF in Timing Requirements tablesGo
  • Changed text in Reference mode to clarify singled-ended operationGo
  • Changed Figure 24 caption text from PINTDAV to PENIRQGo
  • Added subsections to Throughput Rate and I2C Bus Traffic section to clarify 8-bit and 12-bit operationGo