The UCD3138A is a digital power supply controller from Texas Instruments offering superior levels of integration and performance in a single-chip solution. The flexible nature of the UCD3138A makes it suitable for a wide variety of power conversion applications. In addition, multiple peripherals inside the device have been specifically optimized to enhance the performance of AC-DC and isolated DC-DC applications and reduce the solution component count in the IT and network infrastructure space.
The UCD3138A controller is a fully programmable solution offering customers complete control of their application, along with ample ability to differentiate their solution. At the same time, TI is committed to simplifying our customers' development effort by offering best-in-class development tools, including application firmware, Code Composer Studio™ software development environment, and TI’s power development GUI which lets customers configure and monitor key system parameters.
At the core of the UCD3138A controller are the digital control loop peripherals, also known as Digital Power Peripherals (DPPs). Each DPP implements a high-speed digital control loop consisting of a dedicated error analog-to-digital converter (EADC), a PID-based 2-pole-2-zero digital compensator and DPWM outputs with 250-ps pulse width resolution. The device also contains a 12-bit, 267-ksps general-purpose ADC with up to 14 channels, timers, interrupt control, PMBus, and UART communications ports. The device is based on a 32-bit ARM7TDMI-S RISC microcontroller that performs real-time monitoring, configures peripherals, and manages communications. The ARM microcontroller executes its program out of programmable flash memory as well as on-chip RAM and ROM.
In addition to the DPP, specific power management peripherals have been added to enable high efficiency across the entire operating range, high integration for increased power density, reliability, and lowest overall system cost and high flexibility with support for the widest number of control schemes and topologies. Such peripherals include: light load burst mode, synchronous rectification, automatic mode switching, input voltage feed forward, copper trace current sense, ideal diode emulation, constant current constant power control, synchronous rectification soft on and off, peak current mode control, flux balancing, secondary side input voltage sensing, high-resolution current sharing, hardware-configurable soft-start operation with pre-bias, as well as several other features. The device optimizes topology support for voltage mode and peak current mode controlled phase-shifted full bridge, single and dual phase PFC, bridge-less PFC, hard-switched full bridge and half bridge, and LLC half bridge and full bridge.
The UCD3139A is a functional variant of the UCD3138A Digital Power Controller that includes significant improvements over the UCD3138 device For a description of the complete changes made in the UCD3138A, refer to UCD3138A Migration Guide.
DEVICE NUMBER | PACKAGE DRAWING | PACKAGE TYPE | BODY SIZE |
---|---|---|---|
UCD3138A | RGC | VQFN (64) | 9.00 mm × 9.00 mm |
RJA | VQFN (40)(3) | 6.00 mm × 6.00 mm | |
RMH | WQFN (40) | 6.00 mm × 6.00 mm |
Figure 1-1 shows a functional block diagram of the device.
FEATURE | UCD3138A 64 PIN (RGC) |
UCD3138A 40 PIN (RMH) |
UCD3138A 40 PIN (RJA) |
---|---|---|---|
ARM7TDMI-S core processor | 31.25 MHz | 31.25 MHz | 31.25 MHz |
High resolution DPWM outputs (250-ps resolution) | 8 | 8 | 8 |
Number of high speed independent feedback loops (number of regulated output voltages) | 3 | 3 | 3 |
12-bit, 267-ksps, general-purpose ADC channels | 14 | 7 | 7 |
Digital comparators at ADC outputs | 4 | 4 | 4 |
Flash memory (program) | 32 kB | 32 kB | 32 kB |
Flash memory (data) | 2 kB | 2 kB | 2 kB |
Flash security | √ | √ | √ |
RAM | 4 kB | 4 kB | 4 kB |
DPWM switching frequency | up to 2 MHz | up to 2 MHz | up to 2 MHz |
Programmable fault inputs | 4 | 1 + 2 | 1 + 2 |
High speed analog comparators with cycle-by-cycle current limiting | 7(1) | 6(1) | 6(1) |
UART (SCI) | 2 | 1 | 1 |
PMBus | √ | √ | √ |
Timers | 4 (16 bit) and 1 (24 bit) |
4 (16 bit) and 1 (24 bit) |
4 (16 bit) and 1 (24 bit) |
Timer PWM outputs | 2 | 1 | 1 |
Timer capture inputs | 1 | 1 | 1 |
Watchdog | √ | √ | √ |
On-chip oscillator | √ | √ | √ |
Power-on reset and brown-out reset | √ | √ | √ |
Package offering | 64 Pin VQFN (9 mm × 9 mm) |
40 Pin WQFN (6 mm × 6 mm) |
40 Pin WQFN (6 mm × 6 mm) |
Sync IN and sync OUT functions | √ | √ | √ |
Total GPIO (includes all pins with multiplexed functions such as, DPWM, fault inputs, SCI, and so forth) | 30 | 18 | 18 |
External interruptions | 1 | 0 | 0 |