ADS8331は低消費電力、16ビット、500kSPS(サンプル/秒)のA/Dコンバータ(ADC)で、ユニポーラの4対1マルチプレクサ(MUX)入力を備えています。このデバイスには、サンプル/ホールド機能を備えた電荷再配分方式の16ビットSAR (逐次比較型) ADCが搭載されています。
ADS8332は同じコアをベースとし、ユニポーラの8対1入力MUXが内蔵されています。どちらのデバイスも、高速で広い電圧範囲に対応するシリアル・インターフェイスが搭載されており、複数のコンバータを使用するときにはデイジー・チェーン動作が可能です。
これらのコンバータは24ピンの4×4 VQFNおよび24ピンTSSOPパッケージで供給され、-40℃~85℃の工業用温度範囲で仕様が完全に規定されています。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
ADS833x | VQFN (24) | 4.00mm×4.00mm |
TSSOP (24) | 7.80mm×4.40mm |
Changes from D Revision (October 2015) to E Revision
Changes from C Revision (May 2012) to D Revision
Changes from B Revision (December 2010) to C Revision
Changes from A Revision (November 2010) to B Revision
Part number | Name |
---|---|
REF3240 | 4.096V 4ppm/°C, 100uA SOT23-6 Series (Bandgap) Voltage Reference |
DAC8562 | 16-bit, dual-channel, low-power, ultra-low glitch, buffered voltage output DAC with 2.5V,4ppm/°C ref |
DAC8568 | 16-bit, octal-channel, ultra-low glitch, voltage output DAC with 2.5V, 2ppm/°C internal reference |
LM5160 | Wide Input 65V, 1.5A Synchronous Step-Down DC-DC Conv |
OPA2348 | 1MHz, 45uA, RRIO, Dual Op Amp |