ADS9120は、16ビット、2.5MSPSで拡張パフォーマンス機能を搭載した、逐次比較型レジスタ(SAR)アナログ/デジタル・コンバータ(ADC)です。スループットが高いため、開発者は入力信号をオーバーサンプリングし、測定のダイナミックレンジと精度を上げることができます。ADS9110は、ADS9120とピン互換で18ビット、2MSPSのバリエーションです。
ADS9120を使用すると、アナログ性能の向上とともに、TIの拡張SPI機能を使用して高分解能のデータ転送を維持できます。ADS9120は、拡張SPIにより低いクロック速度で高いスループットを達成できるため、基板のレイアウトを簡素化し、システムのコストを低減できます。
また、拡張SPIによりデータのホスト・クロックインが簡素化されるため、このデバイスはFPGAやDSPに関係するアプリケーションに理想的です。ADS9120は、標準SPIインターフェイスと互換性があります。ADS9120には内部的なデータ・パリティ機能があり、ADCデータ出力にパリティを追加できます。パリティ・ビットを使用してホストでADCデータを検証することにより、システムの信頼性が向上します。
このデバイスはJESD8-7A準拠のI/Oをサポートし、拡張産業用温度範囲で動作し、省スペースの4mm×4mmのVQFNパッケージで供給されます。
型番 | 3線式SPI | 3線式拡張SPI |
---|---|---|
ADS9120 | 200MHz | 45MHz |
PIN | FUNCTION | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
AINM | 10 | Analog input | Negative analog input |
AINP | 9 | Analog input | Positive analog input |
AVDD | 13, 14 | Power supply | Analog power supply for the device |
CONVST | 1 | Digital input | Conversion start input pin for the device. A CONVST rising edge brings the device from ACQ state to CNV state. |
CS | 24 | Digital input | Chip-select input pin for the device; active low. The device takes control of the data bus when CS is low. The SDO-x pins go to tri-state when CS is high. |
DVDD | 16 | Power supply | Interface supply |
GND | 11, 15 | Power supply | Ground |
NC | 3, 6, 12 | No connection | These pins must be left floating with no external connection |
REFM | 4, 8 | Analog input | Reference ground potential |
REFP | 5, 7 | Analog input | Reference voltage input |
RST | 2 | Digital input | Asynchronous reset input pin for the device. A low pulse on the RST pin resets the device and all register bits return to a default state. |
RVS | 21 | Digital output | Multi-function output pin for the device. With CS held high, RVS reflects the status of the internal ADCST signal. With CS low, the status of RVS depends on the output protocol selection. |
SCLK | 23 | Digital input | Clock input pin for the serial interface. All system-synchronous data transfer protocols are timed with respect to the SCLK signal. |
SDI | 22 | Digital input | Serial data input pin for the device. This pin is used to feed the data or command into the device. |
SDO-0 | 20 | Digital output | Serial communication: data output 0 |
SDO-1 | 19 | Digital output | Serial communication: data output 1 |
SDO-2 | 18 | Digital output | Serial communication: data output 2 |
SDO-3 | 17 | Digital output | Serial communication: data output 3 |
Thermal pad | Supply | Exposed thermal pad; connecting this pin to GND is recommended |