TLV62569デバイスは、同期整流降圧型DC/DCコンバータで、高効率と小型のソリューション向けに最適化されています。このデバイスには、最大2Aの出力電流を供給できるスイッチが内蔵されています。
中負荷から高負荷では、デバイスはパルス幅変調(PWM)モードで、1.5MHzのスイッチング周波数で動作します。軽負荷時には、デバイスは自動的に省電力モード(PSM)へ移行し、負荷電流範囲の全体にわたって高い効率を維持します。シャットダウン時には、消費電流が2μA未満に減少します。
TLV62569の出力電圧は、外付けの分圧抵抗によって変更できます。内部のソフトスタート回路により、スタートアップ時の突入電流が制限されます。その他、過電流保護、サーマル・シャットダウン保護、パワー・グッドなどの機能も内蔵されています。このデバイスは、SOT23およびSOT563パッケージで供給されます。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
TLV62569DBV | SOT23 (5) | 2.90mm×2.80mm |
TLV62569PDDC | SOT23 (6) | |
TLV62569DRL | SOT563 (6) | 1.60mm×1.60mm |
TLV62569PDRL | SOT563 (6) |
型番 | 機能 | マーキング記号 |
---|---|---|
TLV62569DBV | - | 16AF |
TLV62569PDDC | パワー・グッド | 7G |
TLV62569DRL | - | 19D |
TLV62569PDRL | パワー・グッド | 19E |
Changes from B Revision (July 2017) to C Revision
Changes from A Revision (March 2017) to B Revision
Changes from * Revision (December 2016) to A Revision
PIN NUMBER | I/O/PWR | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | SOT23-5 | SOT23-6 | SOT563-6 | ||
EN | 1 | 1 | 5 | I | Device enable logic input. Logic high enables the device, logic low disables the device and turns it into shutdown. Do not leave floating. |
GND | 2 | 2 | 2 | PWR | Ground pin. |
SW | 3 | 3 | 4 | PWR | Switch pin connected to the internal FET switches and inductor terminal. Connect the inductor of the output filter to this pin. |
VIN | 4 | 4 | 3 | PWR | Power supply voltage input. |
PG | - | 5 | 6 | O | Power good open drain output pin for TLV62569P. The pull-up resistor should not be connected to any voltage higher than 5.5V. If it's not used, leave the pin floating. |
FB | 5 | 6 | 1 | I | Feedback pin for the internal control loop. Connect this pin to an external feedback divider. |
NC | - | - | 6 | O | No connection pin for TLV62569DRL. The pin can be connected to the output or the ground. Or leave it floating. |