LM5166は小型で使いやすい、3V~65Vで超低IQの同期整流降圧コンバータで、広い範囲の入力電圧と負荷電流にわたって高い効率を維持します。ハイサイドとローサイドのパワーMOSFETが搭載されており、3.3Vまたは5Vの固定出力電圧、または可変出力電圧で、最大500mAの出力電流を供給できます。このコンバータは、実装を簡素化し、同時に対象アプリケーションに合わせて性能を最適化できるよう設計されています。軽負荷時の効率を最適化するにはパルス周波数変調(PFM)モードを、ほぼ一定の周波数で動作するためにはコンスタント・オン・タイム(COT)制御方式を使用できます。いずれの制御方式にもループ補償は必要なく、非常に優れたラインおよび負荷過渡応答と、大きな降圧変換率について短いPWMオン時間を実現します。
ハイサイドのPチャネルMOSFETは100%デューティ・サイクルで動作可能なため、最低のドロップアウト電圧を実現し、ゲート駆動用のブートストラップ・コンデンサが必要ありません。また、電流制限の設定ポイントを変更可能で、特定の負荷電流の要件に応じてインダクタの選択を最適化できます。スタートアップ時間の選択や変更には、最小遅延(ソフトスタートなし)、内部的に固定(900μs)、コンデンサを使用して外部でソフトスタートをプログラムのオプションを選択できます。オープン・ドレインのPGOODインジケータは、シーケンシング、フォルト報告、出力電圧監視に使用できます。LM5166は0.5mmピン・ピッチの10ピンVSONパッケージで供給されます。