LM5122はマルチフェーズが可能な同期整流昇圧コントローラで、高効率の同期整流昇圧レギュレータ用途を意図しています。制御方式は、ピーク電流モード制御を基礎としています。電流モード制御は性質上、ラインのフィードフォワードと、サイクル単位の電流制限が可能で、ループ補償が簡単です。
スイッチング周波数は最高1MHzにプログラム可能です。2つの堅牢なNチャネルMOSFETゲート・ドライバと、アダプティブ・デッドタイム制御により、より高い効率を実現できます。また、ダイオード・エミュレーション・モードをユーザーが選択可能で、不連続モードの動作が可能になり、軽負荷状況で効率が向上します。
内部チャージ・ポンプにより、ハイサイド同期スイッチの100%デューティ・サイクルが可能です(バイパス動作)。180°フェーズ・シフトされたクロック出力により、マルチフェーズのインターリーブ構成を簡単に実現できます。その他、サーマル・シャットダウン、周波数同期、ヒカップ・モード電流制限、可変のライン低電圧誤動作防止などの機能があります。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
LM5122 | HTSSOP (20) | 6.50mm×4.40mm |
LM5122Z | HTSSOP (24) | 7.80mm×4.40mm |
Changes from May 1, 2017 to June 9, 2017
Changes from F Revision (May 2015) to G Revision
Changes from E Revision (September 2014) to F Revision
Changes from D Revision (August 2013) to E Revision
Changes from C Revision (May 2013) to D Revision
Changes from B Revision (May 2013) to C Revision
Changes from A Revision (March 2013) to B Revision
Changes from * Revision (February 2013) to A Revision