LMT01デバイスは、高精度の2ピン温度センサで、使いやすいパルス・カウント電流ループ・インターフェイスが搭載されており、車載用、産業用、民生用の市場におけるオンボードおよびオフボードのアプリケーションに適しています。LMT01はデジタル・パルス・カウントを出力し、広い温度範囲にわたって高い精度を維持するため、内蔵ADCの有無や品質に関係なくどのようなMCUとでもペアリングでき、ソフトウェアのオーバーヘッドを最小化できます。LMT01デバイスは、システム較正やハードウェア/ソフトウェアによる補償なしに、-20℃~90℃の温度範囲にわたって、最大±0.5℃の精度と、非常に高い分解能(0.0625℃)を実現しています。
LMT01のパルス・カウント・インターフェイスは、GPIOまたはコンパレータ入力と直接接続するよう設計されているため、ハードウェアの実装が簡単になります。同様に、LMT01にはEMI抑制が内蔵されており、単純な2ピンのアーキテクチャであるため、ノイズの多い環境でのオンボードおよびオフボードの温度センシングに適しています。LMT01デバイスは、2線式の温度プローブへ簡単に変換でき、2メートルまでの配線長を使用できます。車載用認定済みのバージョンについては、LMT01-Q1を参照してください。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
LMT01LPG | TO-92 (2) | 4.00mm×3.15mm |
LMT01DQX | WSON (2) | 1.70mm×2.50mm |
Changes from C Revision (June 2017) to D Revision
Changes from B Revision (April 2017) to C Revision
Changes from A Revision (June 2015) to B Revision
Changes from * Revision (June 2015) to A Revision