LMT85は高精度のCMOS温度センサで、標準精度は±0.4℃ (最大値±2.7℃)で、リニアなアナログ出力電圧を持ち、この電圧は温度に反比例します。1.8Vの電源電圧で動作し、静止電流が5.4μA、パワーオン時間が0.7msで、効果的なパワーサイクリング・アーキテクチャを実現し、ドローンやセンサ・ノードなどバッテリ駆動のアプリケーションで消費電力を最小化できます。LMT85LPGスルーホールTO-92Sパッケージは熱時定数が高速で、煙および熱感知器など、オフボードで時間-温度の感度が高いアプリケーションに対応できます。 広い動作範囲にわたる精度や、その他の特長から、LMT85はサーミスタの優れた代替となります。
異なる平均センサ・ゲインおよび類似の精度を持つデバイスについては、「類似の代替デバイス」で、LMT8xファミリの他のデバイスを参照してください。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
LMT85 | SOT (5) | 2.00mm×1.25mm |
TO-92 (3) | 4.30mm×3.50mm | |
TO-92S (3) | 4.00mm×3.15mm |
Changes from D Revision (June 2017) to E Revision
Changes from C Revision (October 2015) to D Revision
Changes from B Revision (May 2014) to C Revision
Changes from A Revision (June 2013) to B Revision
ORDER NUMBER(1) | PACKAGE | PIN | BODY SIZE (NOM) | MOUNTING TYPE |
---|---|---|---|---|
LMT85DCK | SOT (AKA(2): SC70, DCK) | 5 | 2.00 mm × 1.25 mm | Surface Mount |
LMT85LP | TO-92 (AKA(2): LP) | 3 | 4.30 mm × 3.50 mm | Through-hole; straight leads |
LMT85LPG | TO-92S (AKA(2): LPG) | 3 | 4.00 mm × 3.15 mm | Through-hole; straight leads |
LMT85LPM | TO-92 (AKA(2): LPM) | 3 | 4.30 mm × 3.50 mm | Through-hole; formed leads |
LMT85DCK-Q1 | SOT (AKA(2): SC70, DCK) | 5 | 2.00 mm × 1.25 mm | Surface Mount |
PIN | TYPE | DESCRIPTION | ||||
---|---|---|---|---|---|---|
NAME | SOT (SC70) | TO-92 | TO-92S | EQUIVALENT CIRCUIT | FUNCTION | |
GND | 2(1) , 5 | 3 | 2 | Ground | N/A | Power Supply Ground |
OUT | 3 | 2 | 1 | Analog Output |
![]() |
Outputs a voltage that is inversely proportional to temperature |
VDD | 1, 4 | 1 | 3 | Power | N/A | Positive Supply Voltage |