ADS7057デバイスは、ピン互換の高速、低消費電力、シングル・チャネルの逐次比較レジスタ(SAR)型アナログ/デジタル・コンバータ(ADC)ファミリの製品です。このデバイス・ファミリには複数の分解能、スループット、およびアナログ入力タイプが用意されています(デバイスのリストについてはTable 1を参照)。
ADS7057は14ビット、2.5MSPS SAR ADCで、±AVDDの範囲の完全差動入力をサポートし、AVDDは2.35V~3.6Vの範囲です。
内部オフセット構成機能により、AVDDの範囲と動作温度範囲の全体にわたって、非常に優れたオフセット仕様が維持されます。
このデバイスはSPI互換のシリアル・インターフェイスをサポートし、CSおよびSCLK信号により制御されます。入力信号はCSの立ち下がりエッジでサンプリングされ、変換とシリアル・データ出力にはSCLKが使用されます。このデバイスは広いデジタル電源範囲(1.65V~3.6V)に対応し、各種のホスト・コントローラと直接接続可能です。ADS7057は、通常のDVDD範囲(1.65V~1.95V)について、JESD8-7Aに準拠しています。
ADS7057は、8ピンの小型X2QFNパッケージで供給され、拡張産業用温度範囲(-40℃~+125℃)で動作が規定されています。小さなフォームファクタと非常に低い消費電力から、このデバイスは高速で高分解能のデータ収集を必要とする、容積が制限されたバッテリ駆動のアプリケーションに適しています。
型番 | パッケージ | 本体サイズ(公称) |
---|---|---|
ADS7057 | X2QFN (8) | 1.50mm×1.50mm |
日付 | 改訂内容 | 注 |
---|---|---|
2017年12月 | * | 初版 |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NO. | NAME | ||
1 | CS | Digital input | Chip-select signal, active low |
2 | SDO | Digital output | Serial data out |
3 | SCLK | Digital input | Serial clock |
4 | DVDD | Supply | Digital I/O supply voltage |
5 | GND | Supply | Ground for power supply, all analog and digital signals are referred to this pin |
6 | AVDD | Supply | Analog power-supply input, also provides the reference voltage to the ADC |
7 | AINP | Analog input | Analog signal input, positive |
8 | AINM | Analog input | Analog signal input, negative |
MIN | MAX | UNIT | |
---|---|---|---|
AVDD to GND | –0.3 | 3.9 | V |
DVDD to GND | –0.3 | 3.9 | V |
AINP to GND | –0.3 | AVDD + 0.3 | V |
AINM to GND | –0.3 | AVDD + 0.3 | V |
Input current to any pin except supply pins | –10 | 10 | mA |
Digital input voltage to GND | –0.3 | DVDD + 0.3 | V |
Storage temperature, Tstg | –60 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
AVDD | Analog supply voltage range | 2.35 | 3.3 | 3.6 | V |
DVDD | Digital supply voltage range | 1.65 | 1.8 | 3.6 | V |
TA | Operating free-air temperature | –40 | 25 | 125 | °C |
THERMAL METRIC(1) | ADS7057 | UNIT | |
---|---|---|---|
RUG (X2QFN) | |||
8 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 177.5 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 51.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 76.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 1 | °C/W |
ψJB | Junction-to-board characterization parameter | 76.7 | °C/W |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ANALOG INPUT | ||||||
Full-scale input voltage span(1) | –AVDD | AVDD | V | |||
Absolute input voltage range | AINP to GND | –0.1 | AVDD + 0.1 | V | ||
AINM to GND | –0.1 | AVDD + 0.1 | ||||
Common-mode voltage | (AINP + AINM) / 2 | (AVDD / 2) – 0.1 | (AVDD / 2) + 0.1 | V | ||
CS | Sampling capacitance | 16 | pF | |||
SYSTEM PERFORMANCE | ||||||
Resolution | 14 | Bits | ||||
NMC | No missing codes | 14 | Bits | |||
INL(8) | Integral nonlinearity | –3 | ±0.9 | 3 | LSB(2) | |
DNL | Differential nonlinearity | –0.99 | ±0.3 | 1 | LSB | |
EO(8) | Offset error | After calibration(7) | –6 | ±1 | 6 | LSB |
dVOS/dT | Offset error drift with temperature | 1.75 | ppm/°C | |||
EG(8) | Gain error | –0.1 | ±0.01 | 0.1 | %FS | |
Gain error drift with temperature | 0.5 | ppm/°C | ||||
SAMPLING DYNAMICS | ||||||
tCONV | Conversion time | 18 × tSCLK | ns | |||
tACQ | Acquisition time | 95 | ns | |||
fSAMPLE | Maximum throughput rate | 60-MHz SCLK, AVDD = 2.35 V to 3.6 V | 2.5 | MHz | ||
Aperture delay | 3 | ns | ||||
Aperture jitter, RMS | 12 | ps | ||||
DYNAMIC CHARACTERISTICS | ||||||
SNR | Signal-to-noise ratio(4) | AVDD = 3.3 V, fIN = 2 kHz | 76 | 79.6 | dB | |
AVDD = 2.5 V, fIN = 2 kHz | 78.5 | |||||
THD | Total harmonic distortion(4)(3) | fIN = 2 kHz | –92 | dB | ||
fIN = 500 kHz | –90.4 | |||||
fIN = 1000 kHz | –90.3 | |||||
SINAD | Signal-to-noise and distortion(4) | fIN = 2 kHz | 76 | 79.3 | dB | |
fIN = 500 kHz | 78.1 | |||||
fIN = 1000 kHz | 77.1 | |||||
SFDR | Spurious-free dynamic range(4) | fIN = 2 kHz | 95 | dB | ||
fIN = 500 kHz | 93.4 | |||||
fIN = 1000 kHz | 92.4 | |||||
BW(fp) | Full-power bandwidth | At –3 dB | 200 | MHz | ||
DIGITAL INPUT/OUTPUT (CMOS Logic Family) | ||||||
VIH | High-level input voltage(5) | 0.65 DVDD | DVDD + 0.3 | V | ||
VIL | Low-level input voltage(5) | –0.3 | 0.35 DVDD | V | ||
VOH | High-level output voltage(5) | At Isource = 500 µA | 0.8 DVDD | DVDD | V | |
At Isource = 2 mA | DVDD – 0.45 | DVDD | ||||
VOL | Low-level output voltage(5) | At Isink = 500 µA | 0 | 0.2 DVDD | V | |
At Isink = 2 mA | 0 | 0.45 | ||||
POWER-SUPPLY REQUIREMENTS | ||||||
AVDD | Analog supply voltage | 2.35 | 3 | 3.6 | V | |
DVDD | Digital I/O supply voltage | 1.65 | 3 | 3.6 | V | |
IAVDD | Analog supply current | AVDD = 3.3 V, fSAMPLE = 2.5 MSPS | 1100 | 1400 | µA | |
AVDD = 3.3 V, fSAMPLE = 100 kSPS | 47 | 56 | ||||
AVDD = 3.3 V, fSAMPLE = 10 kSPS | 5 | |||||
AVDD = 2.5 V, fSAMPLE = 2.5 MSPS | 820 | |||||
Static current with CS and SCLK high | 0.02 | |||||
IDVDD | Digital supply current | DVDD = 1.8 V, CSDO = 20 pF, output code = 2AAAh(6) |
630 | µA | ||
DVDD = 1.8 V, static current with CS and SCLK high | 0.01 |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
tCLK | Time period of SCLK | 16.66 | ns | ||
tsu_CSCK | Setup time: CS falling edge to SCLK falling edge | 7 | ns | ||
tht_CKCS | Hold time: SCLK rising edge to CS rising edge | 8 | ns | ||
tph_CK | SCLK high time | 0.45 | 0.55 | tSCLK | |
tpl_CK | SCLK low time | 0.45 | 0.55 | tSCLK | |
tph_CS | CS high time | 15 | ns |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tCYCLE(1) | Cycle time | 400 | ns | |||
tCONV | Conversion time | 18 × tSCLK | ns | |||
tden_CSDO | Delay time: CS falling edge to data enable | 6.5 | ns | |||
td_CKDO | Delay time: SCLK rising edge to (next) data valid on SDO | 10 | ns | |||
tht_CKDO | SCLK rising edge to current data invalid | 2.5 | ns | |||
tdz_CSDO | Delay time: CS rising edge to SDO going to tri-state | 5.5 | ns |
SNR = 80.1 dB, THD = –96.6 dB, ENOB = 12.9 bits |
SNR = 76.8dB, THD = –89.1 dB, fIN = 1000 kHz |
VIN = 0 (differential) |
SNR = 78.7 dB, THD = –89.1 dB, fIN = 500 kHz |
CS = DVDD |