LP8758-E0デバイスは、携帯電話やネットワーク・カードなどのアプリケーションで使用される低消費電力プロセッサの電力管理要件を満たすよう設計されています。このデバイスには、4つの降圧DC-DCコンバータ・コアが内蔵されており、4つの出力電圧レールを供給します。このデバイスは、I2C互換のシリアル・インターフェイスにより制御されます。
PWM-PFMの自動切換え(AUTOモード)動作により、広い出力電流範囲にわたって効率を最大化します。
LP8758-E0は、ハードウェア・イネーブル入力信号に同期したプログラム可能なスタートアップおよびシャットダウン・シーケンスをサポートしています。
保護機能として、短絡保護、電流制限、入力電源UVLO、温度警告およびシャットダウン機能が搭載されています。デバイスのステータス情報のための複数のエラー・フラグが用意されています。さらに、LP8758-E0デバイスは、外付けの電流検出抵抗を追加しないで負荷電流を測定できます。スタートアップ中と電圧変化時に、本デバイスは出力スルー・レートを制御し、出力電圧のオーバーシュートと突入電流を最小化します。
型番 | デフォルト出力電圧 | |
---|---|---|
LP8758-E0 | VOUT0 | 1000 mV |
VOUT1 | 2500 mV | |
VOUT2 | 1200 mV | |
VOUT3 | 1800 mV |
Changes from A Revision (January 2016) to B Revision
PIN | TYPE | DESCRIPTION | |
---|---|---|---|
NUMBER | NAME | ||
A1, B1 | VIN_B1 | P | Input for Buck1. The separate power pins VIN_Bx are not connected together internally – VIN_Bx pins must be connected together in the application and be locally bypassed. |
A2, B2 | SW_B1 | A | Buck1 switch node. |
A3, B3, C3 | PGND_B01 | G | Power Ground for Buck0 and Buck1. |
A4, B4 | SW_B0 | A | Buck0 switch node. |
A5, B5 | VIN_B0 | P | Input for Buck0. The separate power pins VIN_Bx are not connected together internally – VIN_Bx pins must be connected together in the application and be locally bypassed. |
C1 | SGND | G | Substrate Ground. |
C2 | FB_B1 | A | Output voltage feedback for Buck1. |
C4 | FB_B0 | A | Output voltage feedback for Buck0. |
C5 | EN1 | D/I | Programmable Enable signal for Buck converter core(s). Can be also configured to switch between two output voltage levels. |
D1 | AGND | G | Ground. |
D2 | nINT | D/O | Open-drain interrupt output. Active LOW. |
D3 | EN2 | D/I | Programmable Enable signal for Buck converter core(s). Can be also configured to switch between two output voltage levels. |
D4 | NRST | D/I | Reset signal for the device. Can be also used to enable the regulator. |
D5 | SDA | D/I/O | Serial interface data input and output for system access. Connect a pullup resistor. |
E1 | VANA | P | Supply voltage for Analog and Digital blocks. |
E2 | FB_B3 | A | Output voltage feedback for Buck3. |
E4 | FB_B2 | A | Output voltage feedback for Buck2. |
E5 | SCL | D/I | Serial interface clock input for system access. Connect a pullup resistor. |
F1, G1 | VIN_B3 | P | Input for Buck3. The separate power pins VIN_Bx are not connected together internally – VIN_Bx pins must be connected together in the application and be locally bypassed. |
F2, G2 | SW_B3 | A | Buck3 switch node. |
E3, F3, G3 | PGND_B23 | G | Power Ground for Buck2 and Buck3. |
F4, G4 | SW_B2 | A | Buck2 switch node. |
F5, G5 | VIN_B2 | P | Input for Buck2. The separate power pins VIN_Bx are not connected together internally - VIN_Bx pins must be connected together in the application and be locally bypassed. |
A: Analog Pin, D: Digital Pin, G: Ground Pin, P: Power Pin, I: Input Pin, O: Output Pin |