DLPA073A September 2016 – September 2016 DLP2010 , DLPC2607 , DLPC3430 , DLPC3435
In this section we will use the following specifications to discuss AM-HUD system design trade-offs.
Features | Values | |||
---|---|---|---|---|
Image Brightness intensity | 15,000 nits or cd/m2 | |||
Virtual Image Distance | 2,000 cm | |||
Distance between Combiner and Eyebox | 75 cm | |||
Eyebox size | 140mm x 60mm | |||
Field of View | Horizontal | 12° | ||
Vertical | 6° | |||
Panel Resolution | WVGA (854x 480 Pixel) |