The DLP® DLPC900 is a scalable digital micromirror device (DMD) controller that supports reliable operation of DLP500YX, DLP5500, DLP6500, DLP670S, and DLP9000 DMDs. This high-performance DMD controller enables programmable, high-speed pattern rates for advanced light control, especially in industrial applications. DLPC900 pattern rates enable fast and accurate 3D scanning and 3D printing, as well as support high-resolution and intelligent imaging applications. DLPC900 offers 128 megabytes of embedded internal DRAM for convenient buffering of between 400 to 1024 1-bit patterns depending on DMD. Input and output triggers offer easy connection and synchronization with a variety of cameras, sensors, and other peripherals.
Go to the TI DLP® light-control technology page to learn how to get started. DLP® advanced light control resources include evaluation modules, reference designs, optical module manufacturers, and DLP® design network partners.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE |
---|---|---|
DLPC900 | BGA (516) | 27.00mm × 27.00mm |