DLPS037H October 2014 – June 2024 DLPC900
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
ƒclock | Clock frequency, TCK | 10 | MHz | ||
tc | Cycle time, TCK | 100 | ns | ||
tw(H) | Pulse duration, high | 50% to 50% reference points (signal) | 40 | ns | |
tw(L) | Pulse duration, low | 50% to 50% reference points (signal) | 40 | ns | |
tt | Transition time, tt = tf / tr | 20% to 80% reference points (signal) | 5 | ns | |
tsu | Setup time, TDI valid before TCK↑ | 8 | ns | ||
th | Hold time, TDI valid after TCK↑ | 2 | ns | ||
tsu | Setup time, TMS1 valid before TCK↑ | 8 | ns | ||
th | Hold time, TMS1 valid after TCK↑ | 2 | ns |