DLPS133B June 2019 – July 2024 TPS99001-Q1
PRODUCTION DATA
The TPS99001-Q1 system management controller is part of the DLP553x-Q1 and DLP462x-Q1 chipset, which also includes the DLPC23x-Q1 DMD display controller. An integrated DMD high-voltage regulator supplies DMD mirror reference voltages, meeting the required tight tolerances. The power supply sequencer and monitor provide robust coordination of power-up and power-down events for the entire chipset.
The TPS99001-Q1 controller integrates a 12-bit ADC as one of the core components of the control system. The ADC is capable of automatic sampling up to 63 events per video frame.
Advanced system status monitoring circuits provide real-time visibility into display sub-system operational condition, including two processor watchdog circuits, two die temperature monitors, comprehensive supply monitoring for overvoltage and undervoltage detection, checksum and password register protection with byte-level parity on SPI bus transactions, and other built-in test functions.
To aid in the design and manufacture of automotive-qualified projectors based on DLP technology, there are several established optical module manufacturers and design houses that can be leveraged to support your design.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE |
---|---|---|
TPS99001-Q1 | HTQFP (100) | 14.00mm × 14.00mm |