DLPS183C March 2020 – March 2023 DLP3021-Q1
PRODUCTION DATA
The DLP3021-Q1 DMD consists of a two-dimensional array of 1-bit CMOS memory cells that determine the state of the each of the 608 × 684 micromirrors in the array. Refer to Section 6.10 for a calculation of how the 608 × 684 micromirror array represents a 16:9 dimensional aspect ratio to the user. Each micromirror is either “ON” (tilted +12°) or “OFF” (tilted –12°). Combined with appropriate projection optical system the DMD can be used to create sharp, colorful, and vivid digital images.