DLPS201E August 2020 – August 2024 DLPC230S-Q1 , DLPC231S-Q1
PRODUCTION DATA
The automotive DLP® Products chipset consists of three components – the DMD (DLP5530S-Q1 or DLP4620S-Q1), the DLPC23xS-Q1, and the TPS99000S-Q1. The DLPC23xS-Q1 is the display controller for the DMD - it formats incoming video and controls the timing of the DMD. It also controls TPS99000S-Q1 light source signal timing to coordinate with DMD timing to synchronize light output with DMD mirror movement. The DLPC23xS-Q1 is designed for automotive applications with a wide operating temperature range and diagnostic features to identify and correct specific system-level failures. The DLPC23xS-Q1 provides interfaces such as OpenLDI (video) and SubLVDS (DMD interface) to minimize power consumption and EMI. Applications include head-up display (HUD) and adaptive high beam and smart headlight.