During power-up, VDD and VDDI must always start and settle before VOFFSET, VBIAS, and VRESET voltages are applied to the DMD.
During power-up, it is a strict requirement that
the delta between VBIAS and
VOFFSET must be within the specified
limit shown in Section 5.4. Refer to Power-Up Sequence Delay Requirement for power-up delay requirements.
During power-up, the LPSDR input pins of the DMD
shall not be driven high until after VDD and VDDI have
settled at operating voltage.
During power-up, there is no requirement for the
relative timing of VRESET with respect to VOFFSET and
VBIAS. Power supply slew rates during power-up are flexible,
provided that the transient voltage levels follow the requirements listed
previously and in Power Supply Sequencing Requirements (Power Up and Power
Down).