The DLP472TP digital micromirror device (DMD) is a digitally controlled micro-electro-mechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K UHD display systems. The TI DLP® products 0.47-inch 4K UHD chipset comprises the DLP472TP DMD, the DLPC8445 display controller, and the DLPA3085 PMIC and LED driver. The compact physical size of the chipset provides a complete system solution that enables small form factor 4K UHD displays.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE |
---|---|---|
DLP472TP | FQY (166) | 24.50mm × 11.00mm |