Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
DLP472TE 0.47-Inch 4K UHD Digital Micromirror Device
1 Features
- 0.47-inch diagonal micromirror
array
- 4K UHD (3840 × 2160) display resolution
- 5.4µm micromirror pitch
- ±14.5° micromirror tilt (relative to a flat
surface)
- Corner illumination
- High-speed serial interface (HSSI) input data bus
- Supports 4K UHD at 60Hz and full HD at 240Hz
- Laser-phosphor, LED, RGB laser, and lamp operation supported by
DLPC7540 display controller, DLPA100 power management, and motor driver IC