DLPS273 May 2024 DLP472TE
ADVANCE INFORMATION
The DLP472TE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K UHD display systems. The TI DLP® Products 0.47” 4K UHD chipset is composed of the DMD, DLPC7540 display controller, and DLPA100 Power and motor driver. The compact physical size of the chipset provides a complete system solution that enables small form factor 4K UHD displays.
The DMD ecosystem includes established resources to help the user accelerate the design cycle, visit the DLP® Products third-party search tools to find approved optical module manufacturers and third party providers.
Visit the Getting Started with TI DLP display technology page to learn more about how to start designing with the DMD.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE (NOM) |
---|---|---|
DLP472TE | FYW (149) | 32.2mm × 22.3mm |