DLPS273 May 2024 DLP472TE
ADVANCE INFORMATION
DESCRIPTION(1) | MIN | TYP | MAX | |
---|---|---|---|---|
Window material | Corning Eagle XG | |||
Window refractive index | At wavelength 546.1nm | 1.5119 | ||
Window transmittance, single-pass through both surfaces and glass | Minimum within the wavelength range 420nm to 680nm. Applies to all angles 0° to 30° AOI (2) | 97% | ||
Average over the wavelength range 420nm to 680nm. Applies to all angles 30° to 45° AOI (2) | 97% |