DLPS273A May 2024 – December 2024 DLP472TE
PRODUCTION DATA
The DMD requires four DC voltages: 1.8V source, VOFFSET, VRESET, and VBIAS. In a typical configuration, 3.3V is created by the DLPA100 power management and motor driver and is used on the DMD board to create the 1.8V. The TI voltage regulator TPS65145 takes in the 3.3V and outputs VOFFSET, VRESET, VBIAS.