DLPU018J October 2014 – June 2024 DLPC900
This command retrieves the error descriptive string from the DLPC900 of the last executed command. The string is composed of character bytes ending with a null termination character.
I2C | USB |
---|---|
Read | 0x0101 |
0x33 |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
127:0 | All | Error description for the last executed command. 0 terminated string of character bytes. | d0 | r |