DLPU018J October 2014 – June 2024 DLPC900
The Short-Axis Image Flip defines whether the input image is flipped across the short axis of the DMD. If this parameter is changed while displaying a still image, re-send the input still image. If the image is not re-sent, the output image might be slightly corrupted. Figure 2-2 shows an example of a short axis image flip. In Structured Light mode, the image flip takes effect on the next bit-plane, image, or video frame load.
I2C | USB | |
---|---|---|
Read | Write | 0x1009 |
0x09 | 0x89 |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0 | 0 | Flips image along the short side of the DMD: | d0 | wr |
0 - Disable flip | ||||
1 - Enable flip | ||||
7:1 | Reserved | d0 | r |