DLPU018J October 2014 – June 2024 DLPC900
This command is useful for introducing the given amount of delay between batch commands within the same batch file. This command by itself does not perform any action nor allow any action during the delay.
I2C | USB |
---|---|
Write | 0x1A16 |
0xBC |
BYTES | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
3:0 | 31:0 | Delay to be introduced in milliseconds | d0 | w |