DLPU018J October 2014 – June 2024 DLPC900
This register provides image curtain control. When enabled and the input source is set to external video with no video source connected, a solid color field is displayed on the entire DMD display. The Display Curtain Control provides an alternate method of masking temporary source corruption from reaching the display due to on-the-fly reconfiguration and is also useful for optical test and debug support.
I2C | USB | |
---|---|---|
Read | Write | 0x1100 |
0x06 | 0x86 |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
1:0 | 9:0 | Red color intensity in a scale from 0 to 1023 | d0 | wr |
15:10 | Reserved | d0 | r | |
3:2 | 9:0 | Green color intensity in a scale from 0 to 1023 | d0 | wr |
15:10 | Reserved | d0 | r | |
5:4 | 9:0 | Blue color intensity in a scale from 0 to 1023 | d1023 | wr |
15:10 | Reserved | d0 | r |