DLPU018J October 2014 – June 2024 DLPC900
When the Initialize Pattern BMP Load command is issued, the patterns in the flash are not used until the pattern mode is disabled by command. Follow this command by the Pattern BMP Load command to load the images. Load the images in the reverse order. Suppose there are 3 images 0,1 and 2 then the order for loading the image is 2, 1 and 0. When the DLPC900 is combined with a Dual Controller DMD, the user must perform the same operation on both the I2C Primary and Secondary controllers by choosing the appropriate command in the command table.
Controller | I2C | USB | |||
---|---|---|---|---|---|
Read | Write | ||||
Primary | 0x2A | 0xAA | 0x1A2A | ||
Secondary | 0x2C | 0xAC | 0x1A2C |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
1:0 | 4:0 | Image Index (0 – 17). In 24 bit format. See Pattern Display LUT Definition Always load the images in reverse order. |
d0 | wr |
15:5 | Reserved | |||
5:2 | 31:0 | Number of bytes in the compressed image including the 48 byte header | d0 | wr |