DLPU018J October 2014 – June 2024 DLPC900
The Input Display Resolution command defines the active input resolution and active output (displayed) resolution. This command provides the option to define a subset of active input frame data using pixel (column) and line (row) counts relative to the source-data enable signal (DATEN). In other words, this feature allows the source image to be cropped as the first step in the processing chain. After executing this command, the host may poll the system status using I2C commands: 0x20, 0x21, and 0x22, or the respective USB commands: 0x1A0A, 0x1A0B, and 0x1A0C. This command is not supported when DLPC900 is combined with a Dual DLPC900 DMD.
I2C | USB | |
---|---|---|
Read | Write | 0x1000 |
0x7E | 0xFE |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
1:0 | 15:0 | Input image, first active pixel (column) of cropped area | d0 | wr |
3:2 | 15:0 | Input image, first active line (row) of cropped area | d0 | |
5:4 | 15:0 | Input image horizontal resolution, pixels (columns) per line (row) of cropped area | d0 | |
7:6 | 15:0 | Input image vertical resolution, lines (rows) per frame of cropped area | d0 | |
9:8 | 15:0 | Output image, first active pixel (column) of displayed image | d0 | |
11:10 | 15:0 | Output image, first active line (row) of displayed image | d0 | |
13:12 | 15:0 | Output image horizontal resolution, pixels (columns) per line (row) | d (1) | |
15:14 | 15:0 | Output image vertical resolution, lines (rows) per frame | d (2) |