DLPU018J October 2014 – June 2024 DLPC900
This parameter gets the stored minimum LED pattern exposure, in nanoseconds.
I2C | USB | |
---|---|---|
Read | Write | 0x1A43 |
0x65 | N/A |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0-15 | 7:0 | 16 bytes are returned. Each two bytes represent the Minimum Pattern Exposure for each bit depth (from 0 to 8) in microseconds. | d0 | r |