DLPU018J October 2014 – June 2024 DLPC900
In pattern display modes 0, 2, and 3, the DLPC900 supports 1-, 2-, 3-, 4-, 5-, 6-, 7-, and 8- bit images streamed through the 24-bit RGB parallel interface, pre-stored patterns in the flash memory, or dynamically with Pattern On-The-Fly. The following commands are only supported in display modes 1, 2, and 3:
If the pattern display is already active, it must be stopped using I2C command 0xE5 or USB 0x1A24 before calling these commands.