DLPU018J October 2014 – June 2024 DLPC900
This command reads the hardware configuration of the system and also returns the 31 byte ASCII firmware tag information.
I2C | USB |
---|---|
Read | 0x0206 |
0x12 |
BYTE | VALUE | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0 | 0x00 | Unknown | Read from firmware | r |
0x01 | DLP6500 hardware | |||
0x02 | DLP9000 hardware | |||
0x03 | DLP670S hardware (1) | |||
0x04 | DLP500YX hardware (1) | |||
0x05 | DLP5500 hardware (2) | |||
0x06-0xFF |
Reserved |
|||
32:1 | 31 byte ASCII firmware tag information | r |