DLPU018J October   2014  – June 2024 DLPC900

 

  1.   1
  2.   Read This First
    1.     About This Manual
    2.     Related Documents from Texas Instruments
    3.     If You Need Assistance
    4.     Trademarks
  3. 1Interface Protocol
    1. 1.1 I2C Interface
      1. 1.1.1 I2C Transaction Structure
        1. 1.1.1.1 I2C START Condition
        2. 1.1.1.2 I2C STOP Condition
        3. 1.1.1.3 DLPC900 I2C Secondary Controller Address 
        4. 1.1.1.4 DLPC900 I2C Sub-Address and Data Bytes
      2. 1.1.2 Example I2C Read Command Sequence
        1. 1.1.2.1 I2C Read Command Example with Parameters
      3. 1.1.3 Example I2C Write Command Sequence
    2. 1.2 USB Interface
      1. 1.2.1 USB Transaction Sequence
      2. 1.2.2 USB Read Transaction Sequence Example
      3. 1.2.3 USB Write Transaction Sequence Example
    3. 1.3 INIT_DONE Signal
  4. 2DLPC900 Control Commands
    1. 2.1 DLPC900 Status Commands
      1. 2.1.1 Hardware Status
      2. 2.1.2 System Status
      3. 2.1.3 Main Status
      4. 2.1.4 Retrieve Firmware Version
      5. 2.1.5 Reading Hardware Configuration and Firmware Tag Information
      6. 2.1.6 Read Error Code
      7. 2.1.7 Read Error Description
    2. 2.2 DLPC900 Firmware Programming Commands
      1. 2.2.1  Read Status
      2. 2.2.2  Enter Program Mode
      3. 2.2.3  Exit Program Mode
      4. 2.2.4  Read Control
      5. 2.2.5  Start Address
      6. 2.2.6  Erase Sector
      7. 2.2.7  Download Flash Data Size
      8. 2.2.8  Download Data
      9. 2.2.9  Calculate Checksum
      10. 2.2.10 Controller Enable/Disable Command
    3. 2.3 Chipset Control Commands
      1. 2.3.1  Chipset Configuration Commands
        1. 2.3.1.1 Power Mode
        2. 2.3.1.2 DMD Standby and Idle Modes
        3. 2.3.1.3 DMD Park/Unpark (No Longer Recommended)
        4. 2.3.1.4 Curtain Color
      2. 2.3.2  Parallel Interface Configuration
        1. 2.3.2.1 Parallel Port Configuration
        2. 2.3.2.2 Input Data Channel Swap
      3. 2.3.3  Input Source Commands
        1. 2.3.3.1 Port and Clock Configuration
        2. 2.3.3.2 Input Source Configuration
        3. 2.3.3.3 Input Pixel Data Format
        4. 2.3.3.4 Internal Test Pattern Select
        5. 2.3.3.5 Internal Test Patterns Color
        6. 2.3.3.6 Load Image
      4. 2.3.4  Image Flip
        1. 2.3.4.1 Long-Axis Image Flip
        2. 2.3.4.2 Short Axis Image Flip
      5. 2.3.5  IT6535 Power Mode
      6. 2.3.6  Gamma Configuration and Enable
      7. 2.3.7  LED Driver Commands
        1. 2.3.7.1 LED Enable Outputs
          1. 2.3.7.1.1 LED PWM Polarity
        2. 2.3.7.2 LED Driver Current
        3. 2.3.7.3 Minimum LED Pulse Width in microseconds (µs)
        4. 2.3.7.4 Minimum LED Pulse Width in nanoseconds (ns)
        5. 2.3.7.5 Get Minimum LED Pattern Exposure in microseconds (µs)
        6. 2.3.7.6 Get Minimum LED Pattern Exposure in nanoseconds (ns)
      8. 2.3.8  GPIO Commands
        1. 2.3.8.1 GPIO Configuration
        2. 2.3.8.2 GPIO Clock Configuration
        3. 2.3.8.3 GPIO Busy
      9. 2.3.9  Pulse Width Modulated (PWM) Control
        1. 2.3.9.1 PWM Setup
        2. 2.3.9.2 PWM Enable
      10. 2.3.10 Batch File Commands
        1. 2.3.10.1 Batch File Name
        2. 2.3.10.2 Batch File Execute
        3. 2.3.10.3 Batch File Delay
        4. 2.3.10.4 Batch File Example
    4. 2.4 Display Mode Commands
      1. 2.4.1 Display Mode Selection
        1. 2.4.1.1 Video Mode Resolution
        2. 2.4.1.2 Input Display Resolution
        3. 2.4.1.3 DMD Block Load
        4. 2.4.1.4 Minimum Exposure Times
      2. 2.4.2 Image Header
      3. 2.4.3 Pattern Image Compression
        1. 2.4.3.1 Run-Length Encoding
          1. 2.4.3.1.1 RLE Compression Example
        2. 2.4.3.2 Enhanced Run-Length Encoding
          1. 2.4.3.2.1 Enhanced RLE Compression Example
          2. 2.4.3.2.2 End of Image Padding
      4. 2.4.4 Pattern Display Commands
        1. 2.4.4.1 Trigger Commands
          1. 2.4.4.1.1 Trigger Out 1
          2. 2.4.4.1.2 Trigger Out 2
          3. 2.4.4.1.3 Trigger In 1
          4. 2.4.4.1.4 Trigger In 2
        2. 2.4.4.2 LED Enable Delay Commands
          1. 2.4.4.2.1 Red LED Enable Delay
          2. 2.4.4.2.2 Green LED Enable Delay
          3. 2.4.4.2.3 Blue LED Enable Delay
        3. 2.4.4.3 Pattern Display Commands
          1. 2.4.4.3.1 Pattern Display Start/Stop
          2. 2.4.4.3.2 Pattern Display Invert Data
          3. 2.4.4.3.3 Pattern Display LUT Configuration
          4. 2.4.4.3.4 Pattern Display LUT Reorder Configuration
          5. 2.4.4.3.5 Pattern Display LUT Definition
        4. 2.4.4.4 Pattern On-The-Fly Commands
          1. 2.4.4.4.1 Initialize Pattern BMP Load
          2. 2.4.4.4.2 Pattern BMP Load
        5. 2.4.4.5 I2C Pass Through Commands
          1. 2.4.4.5.1 I2C Pass Through Configuration
          2. 2.4.4.5.2 I2C Pass Through Write
          3. 2.4.4.5.3 I2C Pass Through Read
    5. 2.5 Debug Mode Commands
      1. 2.5.1 Destination Controller Command (Dual Controller System)
      2. 2.5.2 Memory Read/Write Command
        1. 2.5.2.1 Valid Memory Address Ranges
      3. 2.5.3 Debug Mask Command
  5. 3DLPC900 Fault Status
    1. 3.1 DLPC900 FAULT_STATUS Locations
    2. 3.2 DLPC900 FAULT_STATUS Interpretation
  6. 4Power-Up and Power-Down and Initialization Considerations
    1. 4.1 Power-Up
    2. 4.2 Power-Down
    3. 4.3 Power-Up Auto-Initialization
  7. 5Command Examples
    1. 5.1 Video Pattern Mode Example
    2. 5.2 Pre-Stored Pattern Mode Example
    3. 5.3 Pattern On-The-Fly Example
    4. 5.4 I2C Pass Through Write Example
    5. 5.5 I2C Pass Through Read Example
  8.   A Register Quick Reference
    1.     A.1 I2C Register Quick Reference
    2.     A.2 Command Guide
  9.   B Batch File Command Descriptors
    1.     B.1 Command Descriptors
  10.   C Revision History

Parallel Port Configuration

The Parallel Port Configuration command reads the parallel port configuration details.

Table 2-47 Parallel Port Configuration Command
I2C USB
Read Write 0x1A3C
0x64 N/A
Table 2-48 Parallel Port Configuration Command Definition
BYTE BITS DESCRIPTION RESET TYPE
1:0 15:0 Total DMD Area - pixels per line
Note: This is the entire width in pixels of the native DMD resolution
Read from FW r
3:2 15:0 Total DMD Area - lines per frame Read from FW r
5:4 15:0 Active Area - pixels per line
Note: For dual DLPC900 DMDs this is half of the width of the native DMD resolution
Read from FW r
7:6 15:0 Active Area - lines per frame Read from FW r
9:8 15:0 Active Area - first pixel Read from FW r
11:10 15:0 Active Area - first line Read from FW r
13:12 15:0 Bottom Field - first line Read from FW r
17:14 31:0 Pixel Clock - frequency in kHz Read from FW r