DLPU018J October 2014 – June 2024 DLPC900
In firmware 6.x a new command to enable and disable Gamma and select one of three pre-defined gamma tables was introduced.
I2C | USB | |
---|---|---|
Read | Write | 0x1A3B |
N/A | 0x61 |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0 | 0 | Disables or enables gamma table | d0 | w |
0 - Disable gamma | ||||
1 - Enable gamma | ||||
7:1 | Reserved | d0 | w | |
1 | 1:0 | Stored Gama Tables (0 - 4) [see Figure 2-3] | d0 | w |
0 = Linear (ɣ = 1.0) | ||||
1 = Power Law 2.22 (ɣ = 2.22) | ||||
2 = Photo | ||||
3 = Enhanced | ||||
4 = Max Brightness | ||||
5 - 7 - Reserved | ||||
7:2 | Reserved. | d0 | w |