DLPU018J October 2014 – June 2024 DLPC900
The IT6535 Power Mode command allows the user to power-down and tri-state the IT6535 digital receiver data and sync outputs. This command is ignored if the IT6535 is not present or has been disabled.
I2C | USB | |
---|---|---|
Read | Write | 0x1A01 |
0x0C | 0x8C |
BYTE | BITS | DESCRIPTION | RESET | TYPE | ||||
---|---|---|---|---|---|---|---|---|
0 | 1:0 | 0 = Power-Down. (Outputs are tri-stated) | d0 | wr | ||||
1 = Power-Up for HDMI input. | ||||||||
2 = Power-Up for DisplayPort input. | ||||||||
3 = Reserved | ||||||||
7:2 | Reserved. | d0 | r |