DLPU018J October 2014 – June 2024 DLPC900
This command reads the version information of the DLPC900 firmware.
I2C | USB |
---|---|
Read | 0x0205 |
0x11 |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
3:0 | Application software revision: | Matches firmware version read from stored firmware. | r | |
15:0 | Application software patch number | |||
23:16 | Application software minor revision | |||
31:24 | Application software major revision | |||
7:4 | API software revision: | d0 | r | |
15:0 | API patch number | |||
23:16 | API minor revision | |||
31:24 | API major revision | |||
11:8 | Software configuration revision: | d0 | r | |
15:0 | Software configuration patch number | |||
23:16 | Software configuration minor revision | |||
31:24 | Software configuration major revision | |||
15:12 | Sequencer configuration revision: | d0 | r | |
15:0 | Sequencer configuration patch number | |||
23:16 | Sequencer configuration minor revision | |||
31:24 | Sequencer configuration major revision |