DLPU018J October 2014 – June 2024 DLPC900
This command stops the given controller from executing any further commands until enabled by the same command. This command is intended to be used when two DLPC900 controllers are combined with a dual controller DMD, where one controller is the I2C Primary and the other is the I2C Secondary.
I2C | USB |
---|---|
Write | 0x0031 |
0x31 |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0 | 0 | 1 – Disable Primary Controller | 0x0 | w |
0 – Enable Primary Controller | ||||
1 | 1 – Disable Secondary Controller | 0x0 | w | |
0 – Enable Secondary Controller | ||||
7:2 | Reserved | 0x0 | w |