DLPU018J October 2014 – June 2024 DLPC900
The Input Data Channel Swap commands configure the specified input data ports and maps the data sub-channels. The DLPC900 interprets channel A as Green, channel B as Red, and channel C as Blue.
I2C | USB | |
---|---|---|
Read | Write | 0x1A37 |
0x04 | 0x84 |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0 | 0 | Port Number
|
d0 | w |
3:1 | Swap parallel interface data sub-channel:
|
d4 | wr | |
7:4 | Reserved | d0 | r |