DLPU018J October 2014 – June 2024 DLPC900
The Pattern Display Start/Stop command starts or stops the programmed pattern sequence. After executing this command, the host may poll the system status using I2C commands: 0x20, 0x21, and 0x22 or the respective USB commands: 0x1A0A, 0x1A0B, and 0x1A0C.
I2C | USB | |
---|---|---|
Read | Write | 0x1A24 |
N/A | 0xE5 |
BYTE | BITS | DESCRIPTION | RESET | TYPE |
---|---|---|---|---|
0 | 1:0 | 0 = Stop Pattern Display Sequence. The next Start command restarts the pattern sequence from the beginning. | d0 | w |
1 = Pause Pattern Display Sequence. The next Start command starts the pattern sequence by re-displaying the current pattern in the sequence. | ||||
2 = Start Pattern Display Sequence | ||||
3 = Reserved | ||||
7:2 | Reserved | d0 | w |
Before changing Modes, issue a Pattern Display Stop command. It is also good practice to issue a Pattern Display Stop command when changing the pattern sequence, various settings or executing batch command sequences.