DLPU018J October 2014 – June 2024 DLPC900
Table 2-113 defines the RLE Control Bytes recognized by the DLPC900. The DLPC900 firmware automatically decompresses the image when operating in Pre-Stored Pattern Mode or Pattern On-The-Fly Mode.
CONTROL BYTE 1 (n) | CONTROL BYTE 2 (c) | RESULT |
---|---|---|
0 | 0 | End-of-Line |
0 | 1 | End-of-Image (required) |
0 | >= 2 | Uncompressed. The next c pixels are uncompressed |
n > 0 | n/a | Repeat; Repeat the next RGB pixel (or the next dual y/c pixel pair) n times |